The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
37-20-101-10
Flexible Draw Latch, 100 Series, Steel Hardware, R style keeper
Specifications
Material
Rubber, Steel
Finish
Zinc Plate, Bright chromate
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
100 Series
Keeper Style
R
Operation
Pull
Latch Assembled
Yes
Class
37 - Flexible Handle Latches
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
163
2026-03-27
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
112
2026-03-27
info@biscoind.com
1.800.323.1232
Appian Fasteners
Belfast Northern Ireland UK
50
2026-03-27
sales@appianfasteners.com
+44 (0) 2890 301 979
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
33
2026-02-26
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
33
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Clancey Company
Overland Park KS USA
32
2026-03-25
info@clancey.com
1.800.747.7405
Dean Lewis Associates
Hayward CA
14
2026-02-27
sales@deanlewisassociates.com
510-785-9650
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
12
2026-03-27
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2026-03-26
Sales@ecph.com
1.800.442.3274
HTF Inc
Frederick MD USA
3
2026-03-12
sales@htfinc.com
1.800.466.1940
Handy FIX
Warsaw Poland
3
2026-03-16
info@handy-fix.com.pl
0048221277890
DB Roberts Co.
Wilmington MA USA
2
2026-03-28
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
1
2026-03-02
mw@mwfasteners.com
1.514.955.7781