The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
37-10-086-20
Flexible Draw Latch, 86 Series, Stainless Steel Hardware, F style keeper
Specifications
Material
Rubber, Stainless Steel
Finish
Natural
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
80 Series
Keeper Style
F
Operation
Pull
Latch Assembled
Yes
Class
37 - Flexible Handle Latches
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1021
2026-10-23
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
393
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
Austin Hardware & Supply, Inc
Lee's Summit MO USA
152
2026-10-23
sales@austinhardware.com
1-800-821-3520
Shanghai Cico Industrial Co. Ltd
Shanghai China
80
2026-10-15
sales@sh-cico.com
86-021-54900086
DB Roberts Co.
Wilmington MA USA
75
2026-10-24
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
50
2026-10-02
sales@zygology.com
+44 (0)1844 266020
AIS INDUSTRIAL COMPONENTS
HK
36
2026-10-10
czxia@hkais.com
86.0755.83747600
TCH Sales Incorporated
Toronto ON Canada
26
2026-10-26
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
15
2026-10-23
Sales@ecph.com
1.800.442.3274
Clancey Company
Overland Park KS USA
10
2026-10-22
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
7
2026-10-02
sales@rhf.co.uk
+44 (0) 1614296066
Parsons Aerocessories Limited
Stoney Creek ON CANADA
3
2026-09-30
sales@parsonsaero.com
1.905.664.6203
Nappco Fastener Company
Houston, TX USA
2
2026-10-01
southcoh@nappco.com
1.800.580.2521
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2026-10-20
info@zinorm.de
+49 (0) 4102 677 12 0