The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch, 65 Series, Stainless Steel Hardware, F style keeper
37-10-065-20
Flexible Draw Latch, 65 Series, Stainless Steel Hardware, F style keeper
Specifications
Material
Rubber, Stainless Steel
Finish
Natural
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
60 Series
Keeper Style
F
Operation
Pull
Latch Assembled
Yes
Class
37 - Flexible Handle Latches
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
605
2024-11-21
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
203
2024-11-21
Sales@ecph.com
1.800.442.3274
Austin Hardware & Supply, Inc.
Kansas City MO USA
73
2024-11-18
sales@austinhardware.com
800-821-3520
CASH COMPONENTES
Sao Paulo SP Brasil
68
2024-10-23
info@cash.com.br
55.11.3974.8312
Steeves Agencies Inc
Winnipeg MB Canada
39
2024-10-30
info@steeves.ca
1.204.474.1239
Parsons Aerocessories Limited
Stoney Creek ON CANADA
32
2024-10-28
sales@parsonsaero.com
1.905.664.6203
Bisco Industries
Glendale Heights IL USA
14
2024-11-21
info@biscoind.com
1.800.323.1232
Praestmark A/S
Vedbaek / Denmark
12
2024-10-25
Sales@praestmark.dk
0045 38884400
Astra Industrial Innovations
Johannesburg Gauteng South Africa
7
2024-11-21
sales@astraindustrial.co.za
0027.11.918.6696
HI-TECH FASTENERS
FREDERICK MD USA
4
2024-11-21
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0