The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
37-20-086-10
Flexible Draw Latch, 86 Series, Steel Hardware, R style keeper
Specifications
Material
Rubber, Steel
Finish
Zinc Plate, Bright chromate
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
80 Series
Keeper Style
R
Operation
Pull
Latch Assembled
Yes
Class
37 - Flexible Handle Latches
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
872
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
434
2026-10-28
sales@dbroberts.com
1.800.773.5388
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
432
2026-10-26
sales@aerospacesw.com
623.582.2779
Bisco Industries
Glendale Heights IL USA
405
2026-10-28
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc
Lee's Summit MO USA
124
2026-10-28
sales@austinhardware.com
1-800-821-3520
Clancey Company
Overland Park KS USA
100
2026-10-22
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
47
2026-10-07
sales@rhf.co.uk
+44 (0) 1614296066
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
11
2026-10-28
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
11
2026-10-14
info@handy-fix.com.pl
0048221277890
Steeves Agencies Inc
Winnipeg MB CANADA
7
2026-10-27
sales@steeves.ca
204.474.1239
HTF Inc
Frederick MD USA
5
2026-10-26
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-10-28
info@zinorm.de
+49 (0) 4102 677 12 0