The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch, 71 Series, Stainless Steel Hardware, R style keeper
37-20-071-20
Flexible Draw Latch, 71 Series, Stainless Steel Hardware, R style keeper
Specifications
Material
Rubber, Stainless Steel
Finish
Natural
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
70 Series
Keeper Style
R
Operation
Pull
Latch Assembled
Yes
Class
37 - Flexible Handle Latches
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
2991
2024-07-12
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
383
2024-07-15
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
343
2024-07-11
info@clancey.com
1.800.747.7405
Austin Hardware & Supply, Inc.
Kansas City MO USA
125
2024-07-08
sales@austinhardware.com
800-821-3520
Steeves Agencies Inc
Winnipeg MB CANADA
64
2024-06-24
info@steeves.ca
204.474.1239
AIS INDUSTRIAL COMPONENTS
HK
50
2024-07-02
czxia@hkais.com
86.0755.83747600
All-West Components & Fasteners
AUBURN WA USA
38
2024-07-12
southco@all-west.com
1.206.762.1875
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2024-07-05
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
6
2024-07-11
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
5
2024-07-02
mw@mwfasteners.com
1.514.955.7781