P2 - Flush Pull Lockable and Nonlockable Versions

The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.

P2 - Flush Pull Lockable and Nonlockable Versions

The product features built-in tabs that snap into position behind the panel to hold the pill in place without added tools, reducing installation time and effort.

  • Single-hole panel preparation
  • Quick, snap-in installation without tools
  • Simplified design for easy panel lifting and removal
  • Reliable keylock for added security (Lockable)
  • Easy integration with other Southco locks in application (Lockable)
  • Nonlockable available in both 87.5 mm (3.45") width and 132 mm (5.20") width
  • Multiple part numbers available to fit door thicknesses from 1 mm (.04") to 2.5 mm (.10") thick
  • Left or right hand locking options (Lockable)
  • Custom keying available upon request (Lockable)
  • ABS molded plastic
  • Flammability Rating: UL94-V0 or UL94-HB

To search for a product certifications by part number, click here: 

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing P2 - Flush Pull Lockable and Nonlockable Versions

View as Grid List

Items 1 to 48

Set Descending Direction
1b5dce6f764c0b2072476b81740e9b8d49fc221fa406d155b939af3d3dea8a7a 18.217.228.61
please type in at least 2 letters...
Loading...