P2-412-12

Flush Pull, 1.0 - 1.4 mm (.040 - .055 in) Door thickness, Snap-In, UL94-HB, ABS Plastic, Black

Request a Quote
Specifications
Material ABS Plastic
Color/Appearance Black
Access Restriction Key Locking
Locking Option CH 751 Key (2 Keys Included)
Installation Snap-in
Min. Outer Panel Thickness (mm) 1.00
Max Outer Panel Thickness (mm) 1.40
Operation Turn Clockwise to Latch / Lock
Size Series Lockable
UL List UL94-HB
Class P2 - Flush Pull Lockable and Nonlockable Versions

The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Flush Pull, 1.0 - 1.4 mm (.040 - .055 in) Door thickness, Snap-In, UL94-HB, ABS Plastic, Black