The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Pull, 1.0 - 1.4 mm (.040 - .055 in) Door thickness, Snap-In, UL94-V0, ABS Plastic, Black
P2-51-1
Flush Pull, 1.0 - 1.4 mm (.040 - .055 in) Door thickness, Snap-In, UL94-V0, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Snap-in
Min. Outer Panel Thickness (mm)
1.02
Max Outer Panel Thickness (mm)
1.40
Size Series
Large Size
UL List
UL94-V0
Class
P2 - Flush Pull Lockable and Nonlockable Versions
The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6605
2024-11-21
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1405
2024-11-22
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
751
2024-11-07
czxia@hkais.com
86.0755.83747600
HI-TECH FASTENERS
FREDERICK MD USA
526
2024-11-21
sales@htfinc.com
1.800.466.1940
Nappco Fastener Company
Dallas, TX USA
416
2024-11-01
southcod@nappco.com
1.800.580.2521
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
400
2024-11-18
sales@aerospacesw.com
623.582.2779
All-West Components & Fasteners
AUBURN WA USA
112
2024-11-19
southco@all-west.com
1.206.762.1875
Zygology Ltd
Oxford UK
34
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
32
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
10
2024-11-06
info@marek.eu
+420 541 420 811
Assembly Fasteners Inc.
Apopka FL USA
7
2024-11-21
sales@tropicfast.com
1-800-488-4777
IntechBJ Engineering Co., Ltd
Beijing
2
2024-10-25
info@intechbj.com
86-010-83833828