The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
P2-43
Flush Pull, 1.8 - 2.1 mm (.070 - .085 in) Door thickness, Snap-In, UL94-HB, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Snap-in
Min. Outer Panel Thickness (mm)
1.80
Max Outer Panel Thickness (mm)
2.10
Size Series
Small Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-HB
Class
P2 - Flush Pull Lockable and Nonlockable Versions
The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
3632
2026-11-16
info@tchweb.com
1.416.299.0089
Allegis Corporation
Minneapolis MN USA / ON CANADA
3326
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
2668
2026-11-14
sales@dbroberts.com
1.800.773.5388
Appian Fasteners
Belfast Northern Ireland UK
1598
2026-11-12
sales@appianfasteners.com
+44 (0) 2890 301 979
M.W. Fasteners
Montreal QC Canada
550
2026-11-02
mw@mwfasteners.com
1.514.955.7781
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
487
2026-11-13
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
100
2026-10-27
sales@steeves.ca
204.474.1239
AIS INDUSTRIAL COMPONENTS
HK
87
2026-11-05
czxia@hkais.com
86.0755.83747600
Aero Materiel AB
Jonkoping, Sweden
60
2026-11-05
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
49
2026-11-16
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co., Ltd
Beijing
44
2026-11-03
info@intechbj.com
86-010-83833828
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
35
2026-11-12
info@global-dtech.com
+34 91 661 20 79
Bisco Industries
Glendale Heights IL USA
33
2026-11-09
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
25
2026-11-12
sales@rhf.co.uk
+44 (0) 1614296066
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
18
2026-11-09
sales@aerospacesw.com
623.582.2779
Clancey Company
Overland Park KS USA
8
2026-11-12
info@clancey.com
1.800.747.7405
HTF Inc
Frederick MD USA
2
2026-11-02
sales@htfinc.com
1.800.466.1940