The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
P2-44
Flush Pull, 2.1 - 2.5 mm (.085 - .100 in) Door thickness, Snap-In, UL94-HB, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Snap-in
Min. Outer Panel Thickness (mm)
2.10
Max Outer Panel Thickness (mm)
2.50
Size Series
Small Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-HB
Class
P2 - Flush Pull Lockable and Nonlockable Versions
The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
433
2026-10-21
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
346
2026-10-23
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
326
2026-10-23
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
197
2026-09-28
sales@steeves.ca
204.474.1239
HTF Inc
Frederick MD USA
117
2026-10-12
sales@htfinc.com
1.800.466.1940
Handy FIX
Warsaw Poland
95
2026-10-14
info@handy-fix.com.pl
0048221277890
Bisco Industries
Glendale Heights IL USA
63
2026-10-23
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
62
2026-10-20
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co., Ltd
Beijing
50
2026-10-08
info@intechbj.com
86-010-83833828
Lantec Resources Inc
Manila Philippines
44
2026-10-14
charlie@lantecresources.com
632.8403.85.12
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
39
2026-10-02
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
34
2026-10-02
sales@zygology.com
+44 (0)1844 266020
AIS INDUSTRIAL COMPONENTS
HK
23
2026-10-10
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
8
2026-10-22
info@global-dtech.com
+34 91 661 20 79
TCH Sales Incorporated
Toronto ON Canada
6
2026-10-23
info@tchweb.com
1.416.299.0089
Sky Top (Guangzhou) 中天龙
Guangzhou China
4
2026-10-09
guangzhou@skytop.com.cn
86-20-38324731