The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
P2-42-1
Flush Pull, 1.4 - 1.8 mm (.055 - .070 in) Door thickness, Snap-In, UL94-V0, ABS Plastic, Black.
Specifications
Material
ABS Plastic
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Snap-in
Min. Outer Panel Thickness (mm)
1.40
Max Outer Panel Thickness (mm)
1.80
Size Series
Small Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-V0
Class
P2 - Flush Pull Lockable and Nonlockable Versions
The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
21536
2026-07-21
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
6031
2026-07-09
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
3450
2026-07-21
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
977
2026-07-02
mw@mwfasteners.com
1.514.955.7781
HTF Inc
Frederick MD USA
517
2026-07-20
sales@htfinc.com
1.800.466.1940
IntechBJ Engineering Co., Ltd
Beijing
100
2026-07-01
info@intechbj.com
86-010-83833828
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
100
2026-07-21
info@global-dtech.com
+34 91 661 20 79
Appian Fasteners
Belfast Northern Ireland UK
98
2026-07-20
sales@appianfasteners.com
+44 (0) 2890 301 979
Handy FIX
Warsaw Poland
50
2026-07-07
info@handy-fix.com.pl
0048221277890
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
45
2026-07-20
sales@aerospacesw.com
623.582.2779
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
44
2026-07-21
Sales@ecph.com
1.800.442.3274
Parsons Aerocessories Limited
Stoney Creek ON CANADA
42
2026-06-24
sales@parsonsaero.com
1.905.664.6203
Shanghai Actech International Co Ltd
Shanghai CHINA
8
2026-06-29
sales@shactech.com
86-21-61099378
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2026-07-22
info@zinorm.de
+49 (0) 4102 677 12 0
Chengdu Chilli
Chengdu, Sichuan Province, China
6
2026-07-14
info@chilli.com.cn
86.028.85144919
Hardware Specialty Co
Marlboro MA USA
3
2026-07-20
info@hardwarespecialty.com
1.508.481.8622