The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
P2-52-1
Flush Pull, 1.4 - 1.8 mm (.055 - .070 in) Door thickness, Snap-In, UL94-V0, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Snap-in
Min. Outer Panel Thickness (mm)
1.40
Max Outer Panel Thickness (mm)
1.78
Size Series
Large Size
UL List
UL94-V0
Class
P2 - Flush Pull Lockable and Nonlockable Versions
The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
9124
2026-06-30
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
6000
2026-06-29
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
400
2026-06-09
sales@zygology.com
+44 (0)1844 266020
Appian Fasteners
Belfast Northern Ireland UK
322
2026-06-29
sales@appianfasteners.com
+44 (0) 2890 301 979
IntechBJ Engineering Co., Ltd
Beijing
200
2026-06-03
info@intechbj.com
86-010-83833828
Bisco Industries
Glendale Heights IL USA
196
2026-06-30
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
165
2026-06-08
czxia@hkais.com
86.0755.83747600
Hardware Specialty Co
Marlboro MA USA
100
2026-06-29
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
50
2026-06-30
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
49
2026-06-02
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
46
2026-06-30
Sales@ecph.com
1.800.442.3274
Astra Industrial Innovations
Johannesburg Gauteng South Africa
42
2026-06-22
sales@astraindustrial.co.za
0027.11.918.6696
Parsons Aerocessories Limited
Stoney Creek ON CANADA
39
2026-06-24
sales@parsonsaero.com
1.905.664.6203
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
20
2026-06-29
sales@aerospacesw.com
623.582.2779