Page 578 - Demo
P. 578


                                    544Dimensions in millimeters (inch) unless otherwise stated47 Captive ScrewsRestricted access series · 6-32 and 10-32 thread size• Reduces risk ofunauthorized access• Meets UL-1950, IEC 950 and EN-60950• Hand operation to secure with tool-only removalMaterial and FinishFerrule: Press-in: Hardened carbon steel, zinc plate, chromate, plus sealerFlare-in and Floating: Aluminum, naturalKnob: Aluminum, natural or black organic coatingScre Hardened carbon steel, zinc plate, chromate, plus sealerInstallation NotesSee pages 546-547, 627Slotted No. 2 Phillips T15 TORX® - 6-32T25 TORX® - 10-32www.southco.com/47Knob Height and Screw Projection(Press-in style shown)Installation StylesRecess StylesACTUALSIZEPress-In Style Floating StyleL0.6(.03)Ø 7.3 (.29) Washer (supplied)Ø 6.7 (.26)Ø 15(.59)Ø 10 (.40)Ø 15(.59)Thread sizeØ 7.9(.31)FerruleKnobFlare-In StyleL Ø 6.7 (.26)Ø 15(.59)H-2P-2 A Max.H-1A Min. P-1H-1 Unfastened Unfastened FastenedTORX® is a registered trademark of CAMCAR Innovations
                                
   572   573   574   575   576   577   578   579   580   581   582