Page 574 - Demo
P. 574


                                    540Dimensions in millimeters (inch) unless otherwise statedPart Number See tableTo indicate color, change the last three digits of the part number.For knob style, K = knurled and N = smooth. For smooth knob change K to N. Example:4C-PS-06-1P0-K000, black, knurled 4C-PS-06-1P0-N013, red, smoothwww.southco.com/4C4-40 Thread SizeInstallationStyleOuter Panel  DimensionsBPart Number Screw Projection Beyond Outer Surface of PanelKnob Height†TotalFloatPanel PreparationA Min.A Max.PhillipsRecessTORX® / SlotCombination P-1 P-2 H-1 H-2 F* Ø D Ø ZPress-InStyle0.9†(.036) ~ ~ 4C-PH-04-1P0-K000 4C-TS-04-1P0-K000 0.8 (.03) 3.8 (.15) 11.5(.45)8.6(.34) 0.7 (.03) 5.6 (.219 ) 3.2 (.125 ) 4C-PH-04-2P0-K000 4C-TS-04-2P0-K000 2.5 (.10) 5.3 (.21)P.C. BoardStyle1.6 (.063) ~ ~ 4C-PH-04-1B0-K000 4C-TS-04-1B0-K000 1.5 (.06) 3.8 (.15) 10.9(.43)8.5(.33)0.7(.03) 5.6  (.219 ) 3.2  (.125 ) 4C-PH-04-2B0-K000 4C-TS-04-2B0-K000 3.3 (.13) 5.5 (.22)Flare-InStyle0.8 (.031)1.5 (.059)0.4 (.016)4C-PH-04-1F1-K000 4C-TS-04-1F1-K000 0.8 (.03) 3.7 (.15) 11.5(.45)8.6(.34)0.7(.03) 4.8  (.187 ) 3.0  (.125 ) 4C-PH-04-2F1-K000 4C-TS-04-2F1-K000 2.5 (.10) 5.4 (.21)+.003-0+0.1-0.05+.004-.002+0.08-0.05+0.2-0.1+.008-.004+0.2-0.1+.008-.004+0.2-0.1+.008-.004+.04-.04+.005-.000Notes: *F indicates the maximum float in the unfastened position. † For panels thinner than 0.9 (.036), contact Southco.TORX® is a registered trademark of CAMCAR Innovations000Black 008Blue013Red014GreenYour ColorContact SouthcoPart Number See tableSpecify Wing Knob: (4-40 and 6-32, Press-in and Flare-in only)To indicate Wing Knob option, change K to W of the part numberExample:4C-PS-06-1P0-K000, Round Knob4C-PS-06-1P0-W000, Wing Knob4C Captive ScrewsPrism series · 4-40, 6-32 and 10-32 thread size
                                
   568   569   570   571   572   573   574   575   576   577   578