Page 572 - Demo
P. 572


                                    538Dimensions in millimeters (inch) unless otherwise statedM4 Thread SizeInstallationStyleOuter Panel DimensionsB LPart Number Screw Projection Beyond Outer Surface Of PanelKnob Height†TotalFloatPanel PreparationA Min.A Max.Phillips / SlotCombinationTORX® /SlotCombination P-1 P-2 H-1 H-2 F* Ø D Ø ZPress-InStyle0.9 (.036)v ~ ~ ~ 4C-PS-M4-1P0-K000 4C-TS-M4-1P0-K000 0.5 (.02) 5.6 (.22) 16.3(.64)11.3(.45)0.7(.03) 8 (.315 ) 4.4 (.173 ) 4C-PS-M4-2P0-K000 4C-TS-M4-2P0-K000 2 (.08) 7.1 (.28)Flare-InStyle1.5 (.060)3.2 (.058)0.4 (.016) ~ 4C-PS-M4-1F1-K000 4C-TS-M4-1F1-K000 0.6 (.02) 5.6 (.22) 16.3(.64)11.3(.45)0.6(.02) 6.8 (.266 ) 4.2 4C-PS-M4-2F1-K000 4C-TS-M4-2F1-K000 2.1 (.165 ) (.08) 7.1 (.28)FloatingStyle0.8 (.031)1.6 (.063)3.1 (.122)4 (.158)4C-PS-M4-3T2-K000 4C-TS-M4-3T2-K000 3.8 (.15) 8.8 (.35)16.2(.64)11.2 (.44)2.3 (.09) 8.8  (.346 ) ~ 4C-PS-M4-4T2-K000 4C-TS-M4-4T2-K000 5.4 (.21) 10.4 (.41)1.6 (.063)2.4 (.094)3.9 (.153)4.8 (.190)4C-PS-M4-3T3-K000 4C-TS-M4-3T3-K000 3.8 (.15) 8.8 (.35)4C-PS-M4-4T3-K000 4C-TS-M4-4T3-K000 5.4 (.21) 10.4 (.41)+0.2-0.1+.008-.004+0-0.08+0-.003+0.08-0.04+.005-.0+0.08-0.03+.003-.001+0.05-0+.002-.0M5 Thread SizeInstallationStyleOuter Panel DimensionsB LPart Number Screw Projection Beyond Outer Surface of PanelKnob Height†TotalFloatPanel PreparationA Min.A Max.Phillips / SlotCombinationTORX® / SlotCombination P-1 P-2 H-1 H-2 F* Ø D Ø ZPress-InStyle0.9 (.036)† ~ ~ ~ 4C-PS-M5-1P0-K000 4C-TS-M5-1P0-K000 0.4 (.2) 5.6 (.22) 16.4 (.65)11.3 (.45) 0.8 (.03) 8  (.315 ) 5.2 4C-PS-M5-2P0-K000 4C-TS-M5-2P0-K000 2 (.08) 7.2 (.28) (.205 ) Flare-InStyle1.5 (.06)3.2 (.058)0.4 (.016) ~ 4C-PS-M5-1F1-K000 4C-TS-M5-1F1-K000 0.5 (.02) 5.6 (.22) 16.4 (.65)11.3 (.45) 0.7 (.03) 6.8  (.266 ) 4.9 4C-PS-M5-2F1-K000 4C-TS-M5-2F1-K000 2.1 (.08) 7.2 (.28) (.191 )FloatingStyle0.8 (.031)1.6 (.063)3.1 (.122)4 (.158)4C-PS-M5-3T2-K000 4C-TS-M5-3T2-K000 3.7 (.15) 8.9 (.35) 16.3 (.64)11.2 (.44) 2.3 (.09) 8.8  (.346 ) ~ 4C-PS-M5-4T2-K000 4C-TS-M5-4T2-K000 5.3 (.21) 10.5 (.41)+0.2-0.1+.008-.004+0-0.08+0-.003+0.08-0.04+.005-.0+0.08-0.03+.003-.001+0.05-0+.002-.0000Black 008Blue013Red014GreenYour ColorContact SouthcoPart Number See tableTo indicate color, change the last three digits of the part number. For knob style, K = knurled and N = smooth. For smooth knob change K to N. Example:4C-PS-06-1P0-K000, black, knurled 4C-PS-06-1P0-N013, red, smoothwww.southco.com/4CPart Number See tableSpecify Wing Knob: (M3, Press-in, Flare-in only)To indicate Wing Knob option, change K to W of the part numberExample:4C-PH-M3-1P0-K000, Round Knob4C-PH-M3-1P0-W000, Wing KnobNotes: *F indicates the maximum float in the unfastened position. † For panels thinner than 0.9 (.036), contact Southco.TORX® is a registered trademark of CAMCAR Innovations4C Captive ScrewsPrism series · M3, M4 and M5 thread size
                                
   566   567   568   569   570   571   572   573   574   575   576