Page 569 - Demo
P. 569


                                    535Dimensions in millimeters (inch) unless otherwise statedInstallationStyleKnob HeightOuter Panel Dimensions B TotalFloatFlangeLengthLScrew ProjectionBeyond Outer Surface of PanelPart NumberH-1 H-2 A Min. A Max. P-1 P-2 SlottedRecessPhillipsRecessTORX®RecessTORX® / SlotCombinationPhillips / SlotCombinationPress-InStyle20(.79)13.4(.53)0.9 (.036) ~ ~ 0.8(.03) ~0.5 (.02) 7.1 (.28) 47-60-601-24 47-60-621-24 47-60-641-20 47-60-661-20 47-60-681-202.1 (.08) 8.7 (.34) 47-61-601-24 47-61-621-24 47-61-641-20 47-61-661-20 47-61-681-203.7 (.15) 10.3 (.41) 47-62-601-24 47-62-621-24 47-62-641-20 47-62-661-20 47-62-681-205.3 (.21) 11.9(.47) 47-63-601-24 47-63-621-24 47-63-641-20 47-63-661-20 47-63-681-20Flare-InStyle19.3(.76)12.7(.50)1.5 (.058)3.2 (.125)0.4 (.015)0.9(.03)1.8 (.070) 1.2 (.05) 7.8 (.31) 47-10-602-14 47-10-622-14 47-10-642-10 47-10-662-10 47-10-682-103.2 (.126)4.8 (.189)1.6 (.062)3.4 (.135) 2.8 (.11) 9.4 (.37) 47-10-604-14 47-10-624-14 47-10-644-10 47-10-664-10 47-10-684-104.8 (.188)6.4 (.250)3.2 (.125)5 (.197) 4.4 (.17) 11 (.43) 47-10-606-14 47-10-626-14 47-10-646-10 47-10-666-10 47-10-686-106.4 (.251)7.9 (.312)4.8 (.189)6.6 (.260) 6 (.24) 12.6 (.50) 47-10-608-14 47-10-628-14 47-10-648-10 47-10-668-10 47-10-688-101.5 (.058)3.2 (.125)0.4 (.015)1.8 (.070)2.8 (.11) 9.4 (.37) 47-11-602-14 47-11-622-14 47-11-642-10 47-11-662-10 47-11-682-104.4 (.17) 11 (.43) 47-12-602-14 47-12-622-14 47-12-642-10 47-12-662-10 47-12-682-106 (.24) 12.6 (.50) 47-13-602-14 47-13-622-14 47-13-642-10 47-13-662-10 47-13-682-103.2 (.126)4.8 (.189)1.6 (.062)3.4 (.135)4.4 (.17) 11 (.43) 47-11-604-14 47-11-624-14 47-11-644-10 47-11-664-10 47-11-684-106 (.24) 12.6 (.50) 47-12-604-14 47-12-624-14 47-12-644-10 47-12-664-10 47-12-684-104.8 (.189)6.4 (.250)3.2 (.125)5 (.197) 6 (.24) 12.6 (.50) 47-11-606-14 47-11-626-14 47-11-646-10 47-11-666-10 47-11-686-10FloatingStyle20(.79)13.3(.52)~ 0.8 (.031)2.3 (.090)2.3(.09)3.2 (.127)2.1 (.08) 8.8 (.35) 47-10-610-14 47-10-630-14 47-10-650-10 47-10-670-10 47-10-690-103.7 (.15) 10.4 (.41) 47-11-610-14 47-11-630-14 47-11-650-10 47-11-670-10 47-11-690-105.3 (.21) 12 (.47) 47-12-610-14 47-12-630-14 47-12-650-10 47-12-670-10 47-12-690-100.8 (.031) 1.6 (.063)3.1 (.122) 4 (.158)2.1 (.08) 8.8 (.35) 47-10-611-14 47-10-631-14 47-10-651-10 47-10-671-10 47-10-691-103.7 (.15) 10.4 (.41) 47-11-611-14 47-11-631-14 47-11-651-10 47-11-671-10 47-11-691-105.3 (.21) 12 (.47) 47-12-611-14 47-12-631-14 47-12-651-10 47-12-671-10 47-12-691-101.6 (.063)2.4 (.094)3.9 (.153)4.8 (.190)3.7 (.15) 10.4 (.41) 47-10-612-14 47-10-632-14 47-10-652-10 47-10-672-10 47-10-692-105.3 (.21) 12 (.47) 47-11-610-14 47-11-632-14 47-11-652-10 47-11-672-10 47-11-692-10TORX® is a registered trademark of CAMCAR InnovationsPart numbers in shaded rows (shown in table) are fully retracting in minimum panel thicknessPart NumberSee tableAll screw part numbers shown in table are for a natural knob finish and a knurled knobFor black finish and smooth knob options, minimums may applyTo add a black powder coated finish, change the part number from the table as shown:Change 1 to 5: 47-80-102-14 47-80-102-54Change 2 to 6: 47-80-102-24 47-80-102-64For a smooth knob, change the part number from the table as shown:Change 0 to 1: 47-90-161-20 47-90-161-21Change 4 to 5: 47-90-101-24 47-90-101-25www.southco.com/47
                                
   563   564   565   566   567   568   569   570   571   572   573