Page 563 - Demo
P. 563


                                    529Dimensions in millimeters (inch) unless otherwise statedInstallationStyleKnob HeightOuter Panel Dimensions B TotalFloatFlangeLengthLScrew ProjectionBeyond Outer Surface of PanelPart NumberH-1 H-2 A Min. A Max. P-1 P-2 SlottedRecessPhillipsRecessTORX®RecessTORX® / SlotCombinationPhillips / SlotCombinationPress-InStyle15.9(.63)11.2(.44) 0.9 (.036) ~ ~ 0.8 (.03) ~0.5 (.02) 5.3 (.21) 47-60-201-24 47-60-221-24 47-60-241-24 47-60-261-20 47-60-281-242.1 (.08) 6.9 (.27) 47-61-201-24 47-61-221-24 47-61-241-24 47-61-261-20 47-61-281-243.7 (.15) 8.5 (.33) 47-62-201-24 47-62-221-24 47-62-241-24 47-62-261-20 47-62-281-245.3 (.21) 10.1 (.40) 47-63-201-24 47-63-221-24 47-63-241-24 47-63-261-20 47-63-281-24P.C. BoardStyle14.8(.58)10(.39) 1.6 (.061) ~ ~ 0.8(.03) ~ 1.4 (.06) 6.1 (.24) 47-65-201-34 47-65-221-34 47-65-241-34 47-65-261-30 47-65-281-34Flare-InStyle15.3(.60)10.4(.41)1.5 (.058) 3.2 (.125) 0.4 (.015)0.8 (.03)1.8 (.07) 1.1 (.04) 6 (.24) 47-10-202-14 47-10-222-14 47-10-242-14 47-10-262-10 47-10-282-143.2 (.125) 4.8 (.189) 1.6 (.062) 3.4 (.135) 2.7 (.11) 7.6 (.30) 47-10-204-14 47-10-224-14 47-10-244-14 47-10-264-10 47-10-284-144.8 (.189) 6.4 (.250) 3.2 (.125) 5 (.197) 4.3 (.17) 9.2 (.36) 47-10-206-14 47-10-226-14 47-10-246-14 47-10-266-10 47-10-286-146.4 (.250) 7.9 (.312) 4.8 (.189) 6.1 (.26) 5.9 (.23) 10.8 (.43) 47-10-208-14 47-10-228-14 47-10-248-14 47-10-268-10 47-10-288-141.5 (.058) 3.2 (.125) 0.4 (.015) 1.8 (.07)2.7 (.11) 7.6 (.30) 47-11-202-14 47-11-222-14 47-11-242-14 47-11-262-10 47-11-282-144.3 (.17) 9.2 (.36) 47-12-202-14 47-12-222-14 47-12-242-14 47-12-262-10 47-12-282-145.9 (.23) 10.8 (.43) 47-13-202-14 47-13-222-14 47-13-242-14 47-13-262-10 47-13-282-143.2 (.125) 4.8 (.189) 1.6 (.062) 3.4 (.135) 1.6 (.062) 4.8 (.189) 47-11-204-14 47-11-224-14 47-11-244-14 47-11-264-10 47-11-284-145.9 (.23) 10.8 (.43) 47-12-204-14 47-12-224-14 47-12-244-14 47-12-264-10 47-12-284-144.8 (.189) 6.4 (.250) 3.2 (.125) 5 (.197) 5.9 (.23) 10.8 (.43) 47-11-206-14 47-11-226-14 47-11-246-14 47-11-266-10 47-11-286-14FloatingStyle15.3(.60)10.6 (.42)~ 0.8 (.031) 2.1 (.083)2.2 (.09)2.9 (.113)2.4 (.09) 7.2 (.28) 47-10-210-14 47-10-230-14 47-10-250-14 47-10-270-10 47-10-290-144 (.16) 8.8 (.35) 47-11-210-14 47-11-230-14 47-11-250-14 47-11-270-10 47-11-290-145.6 (.22) 10.4 (.41) 47-12-210-14 47-12-230-14 47-12-250-14 47-12-270-10 47-12-290-140.8 (.031) 1.6 (.063) 2.9 (.114) 3.7 (.144)2.4 (.09) 7.2 (.28) 47-10-211-14 47-10-231-14 47-10-251-14 47-10-271-10 47-10-291-144 (.16) 8.8 (.35) 47-11-211-14 47-11-231-14 47-11-251-14 47-11-271-10 47-11-291-145.6 (.22) 10.4 (.41) 47-12-211-14 47-12-231-14 47-12-251-14 47-12-271-10 47-12-291-141.6 (.063) 2.4 (.094) 3.7 (.146) 4.5 (.176) 4 (.16) 8.8 (.35) 47-10-212-14 47-10-232-14 47-10-252-14 47-10-272-10 47-10-292-145.6 (.22) 10.4 (.41) 47-11-212-14 47-11-232-14 47-11-252-14 47-11-272-10 47-11-292-14Snap-InStyle15.3 (.60)10.6(.42)0.5 (.020) 1 (.039) 2 (.079)0.8 (.03)1.1 (.044)0.8 (.03) 5.6 (.22) 47-60-210-14 47-60-230-14 47-60-250-14 47-60-270-10 47-60-290-142.4 (.09) 7.2 (.28) 47-61-210-14 47-61-230-14 47-61-250-14 47-61-270-10 47-61-290-144 (.16) 8.8 (.35) 47-62-210-14 47-62-230-14 47-62-250-14 47-62-270-10 47-62-290-145.6 (.22) 10.4 (.41) 47-63-210-14 47-63-230-14 47-63-250-14 47-63-270-10 47-63-290-141 (.039) 1.6 (.063) 2.6 (.103) 1.7 (.067)2.4 (.09) 7.2 (.28) 47-60-212-14 47-60-232-14 47-60-252-14 47-60-272-10 47-60-292-144 (.16) 8.8 (.35) 47-61-212-14 47-61-232-14 47-61-252-14 47-61-272-10 47-61-292-145.6 (.22) 10.4 (.41) 47-62-212-14 47-62-232-14 47-62-252-14 47-62-272-10 47-62-292-14TORX® is a registered trademark of CAMCAR InnovationsPart numbers in shaded rows (shown in table) are fully retracting in minimum panel thicknessPart NumberSee tableAll screw part numbers shown in table are for a natural knob finish and a knurled knobFor black finish and smooth knob options, minimums may applyTo add a black powder coated finish, change the part number from the table as shown:Change 1 to 5: 47-80-102-14 47-80-102-54Change 2 to 6: 47-80-102-24 47-80-102-64Change 3 to 7: 47-80-102-34 47-80-102-74For a smooth knob, change the part number from the table as shown:Change 0 to 1: 47-90-161-20 47-90-161-21Change 4 to 5: 47-90-101-24 47-90-101-25www.southco.com/47
                                
   557   558   559   560   561   562   563   564   565   566   567