Page 561 - Demo
P. 561


                                    503Dimensions in millimeters (inch) unless otherwise stated www.southco.com/5656 Spring-Loaded PlungerPress-in style %u2013 Miniature, Small and LargePrism Knob 4C-Prism Knob000Black(shown in table)008Blue013Red014GreenYour colorcontact Southco%u2022 Simplified positioning of sliding components%u2022 Quick-release hinge for removable door%u2022 Fast installation and removal of components%u2022 Designate access with colorMaterial and FinishEnd cap: Steel, zinc plated, chromate, plus sealerFerrule and stud: Steel, (Large and Small hardened), zinc plated, chromate plus sealer Knob: (Prism plungers only) PC/ABS, black, UL94-V0 Rated Spring: 300 series stainless steel, passivatedInstallation NotesPress knob with approximately 13,400 N (3000 lbf) (Large and Small), 8000 N (1800 lbf) (Mini) for steel, 6700 N (1500 lbf) (Large and Small), 5000 N (1124 lbf) (Mini) for aluminum panels until ferrule sits flush with panel. A solid back-up tool must be used for proper installation.Part NumberSee tableSpecifying Prism ColorTo indicate color, change the last three digits of the part number.Example: 56-161-000, black; 56-161-013, redH-2KP%u00d8J%u00d8E %u00d8E%u00d8J%u00d8MH-1P%u00d8EBright - Miniature and Small%u00d8C%u00d8DA min. toA max.Edge of hole must be sharpOuter panelInner panelor frame%u00d8R%u00d8CSSolid back-uptool detailSmoothfaced punchSolidback-up tool(Customer Supplied)Press-In StylePrism - Miniature and Small Prism - LargeOuter Panel Thickness P Size Knob StylePart Number H-1 H-2 E K %u00d8 J %u00d8 M %u00d8 D %u00d8 C %u00d8 R SA Min. A Max. Hold-Open Without0.8 (.031) 1.5 (.06) 4.4 (.17) MiniBright 56-11-15 56-10-15 9.2 (.36) 12.9 (.51) 8.5 (.33) 13.6 (.54) 4.29 (.169) MAX6.6 (.26)6.7 +0.08- 0.0 (.264 +.003- .000 )4.3 +0.13- 0.0(.169 +.005- .000 )9 (.35)MIN4.5 (.18)MIN Prism 56-111-000 56-110-000 9.9 (.39) 13.6 (.54) 9 (.35) 14.3 (.56)4C-Prism 56-311-000 56-310-000 9.9 (.39) 13.6 (.54) 9 (.35) 14.3 (.56)1.52 (.06) 3.81 (.15) 8.2 (.32)SmallBright 56-61-15 56-60-15 12.2 (.48) 19.3 (.76) 11.5 (.45) 20.4 (.80)6.33 (.249)8.26 (.325)8.4 +0.0- 0.1(.328 +.003- .000 ) 6.4 +0.1- 0.0(.250 +.005- .000 )13 (.50)MIN8.26 (.325)MINPrism 56-161-000 56-160-000 13 (.51) 20 (.79) 13.3 (.52) 21.1 (.83)4C-Prism 56-361-000 56-360-000 13(.51) 20 (.79) 13.3 (.52) 21.1 (.83)Large Prism 56-261-000 56-260-000 13 (.51) 20 (.79) 17 (.67) 21.1 (.83)%u00d8EKnobEndcapStudACTUAL SIZE
                                
   555   556   557   558   559   560   561   562   563   564   565