Page 559 - Demo
P. 559


                                    525Dimensions in millimeters (inch) unless otherwise statedInstallationStyleKnob HeightOuter Panel  Dimensions B TotalFloatFlangeLengthLScrew ProjectionBeyond Outer Surface of PanelPart NumberH-1 H-2 A Min.A Max. P-1 P-2 SlottedRecessPhillipsRecessTORX®RecessTORX® / SlotCombinationPhillips / SlotCombinationPress-InStyle20(.79)13.4(.53)0.9 (.036) ~ ~ 0.8(.03) ~0.5 (.02) 7.1 (.28) 47-90-601-24 47-90-621-24 47-90-641-20 47-90-661-20 47-90-681-202.1 (.08) 8.7 (.34) 47-91-601-24 47-91-621-24 47-91-641-20 47-91-661-20 47-91-681-203.7 (.15) 10.3 (.41) 47-92-601-24 47-92-621-24 47-92-641-20 47-92-661-20 47-92-681-205.3 (.21) 11.9(.47) 47-93-601-24 47-93-621-24 47-93-641-20 47-93-661-20 47-93-681-20Flare-InStyle19.3(.76)12.7(.50)1.5 (.058)3.2 (.125)0.4 (.015)0.9(.03)1.8 (.070) 1.2 (.05) 7.8 (.31) 47-80-602-14 47-80-622-14 47-80-642-10 47-80-662-10 47-80-682-103.2 (.126)4.8 (.189)1.6 (.062) 3.4 (.135) 2.8 (.11) 9.4 (.31) 47-80-604-14 47-80-624-14 47-80-644-10 47-80-664-10 47-80-684-104.8 (.189)6.4 (.250)3.2 (.125) 5 (.197) 4.4 (.17) 11 (.43) 47-80-606-14 47-80-626-14 47-80-646-10 47-80-666-10 47-80-686-106.4 (.251)7.9 (.312)4.8 (.189) 6.6 (.260) 6 (.24) 12.6 (.50) 47-80-608-14 47-80-628-14 47-80-648-10 47-80-668-10 47-80-688-101.5 (.058)3.2 (.125)0.4 (.015) 1.8 (.070)2.8 (.11) 9.4 (.37) 47-81-602-14 47-81-622-14 47-81-642-10 47-81-662-10 47-81-682-104.4 (.17) 11 (.43) 47-82-602-14 47-82-622-14 47-82-642-10 47-82-662-10 47-82-682-106 (.24) 12.6 (.50) 47-83-602-14 47-83-622-14 47-83-642-10 47-83-662-10 47-83-682-103.2 (.126)4.8 (.189)1.6 (.062) 3.4 (.135) 4.4 (.17) 11 (.43) 47-81-604-14 47-81-624-14 47-81-644-10 47-81-664-10 47-81-684-106 (.24) 12.6 (.50) 47-82-604-14 47-82-624-14 47-82-644-10 47-82-664-10 47-82-684-104.8 (.189)6.4 (.250)3.2 (.125) 5 (.197) 6 (.24) 12.6 (.50) 47-81-606-14 47-81-626-14 47-81-646-10 47-81-666-10 47-81-686-10FloatingStyle20(.79)13.3(.52)~ 0.8 (.031)2.5 (.097)2.3(.09)3.2 (.127)2.1 (.08) 8.8 (.35) 47-80-610-14 47-80-630-14 47-80-650-10 47-80-670-10 47-80-690-103.7 (.15) 10.4 (.41) 47-81-610-14 47-81-630-14 47-81-650-10 47-81-670-10 47-81-690-105.3 (.21) 12 (.47) 47-82-610-14 47-82-630-14 47-82-650-10 47-82-670-10 47-82-690-100.8 (.031)1.6 (.063)3.3 (.128) 4 (.158)2.1 (.08) 8.8 (.35) 47-80-611-14 47-80-631-14 47-80-651-10 47-80-671-10 47-80-691-103.7 (.15) 10.4 (.41) 47-81-611-14 47-81-631-14 47-81-651-10 47-81-671-10 47-81-691-105.3 (.21) 12 (.47) 47-82-611-14 47-82-631-14 47-82-651-10 47-82-671-10 47-82-691-101.6 (.063)2.4 (.094)4.1 (.160) 4.8 (.189) 3.7 (.15) 10.4 (.41) 47-80-612-14 47-80-632-14 47-80-652-10 47-80-672-10 47-80-692-105.3 (.21) 12 (.47) 47-81-612-14 47-81-632-14 47-81-652-10 47-81-672-10 47-81-692-10Part numbers in shaded rows (shown in table) are fully retracting in minimum panel thicknesswww.southco.com/47Part NumberSee tableAll screw part numbers shown in table are for a natural knob finish and a knurled knobFor black finish and smooth knob options, minimums may applyTo add a black powder coated finish, change the part number from the table as shown:Change 1 to 5: 47-80-102-14 47-80-102-54Change 2 to 6: 47-80-102-24 47-80-102-64For a smooth knob, change the part number from the table as shown:Change 0 to 1: 47-90-161-20 47-90-161-21Change 4 to 5: 47-90-101-24 47-90-101-25TORX® is a registered trademark of CAMCAR Innovations
                                
   553   554   555   556   557   558   559   560   561   562   563