Page 557 - Demo
P. 557


                                    523Dimensions in millimeters (inch) unless otherwise statedInstallationStyleKnob HeightOuter Panel  Dimensions TotalFloatFlangeLengthLScrew ProjectionBeyond Outer Surface of PanelPart NumberH-1 H-2 A Min. A Max. B P-1 P-2 SlottedRecessPhillipsRecessTORX®RecessTORX® / SlotCombinationPhillips / SlotCombinationPress-InStyle 16.2 (.64) 11.3 (.45) 0.9 (.036) ~ ~ 0.6(.02) ~0.6 (.024) 5.5 (.22) 47-90-501-24 47-90-521-24 47-90-541-20 47-90-561-20 47-90-581-20 2.2 (.087) 7.1 (.28) 47-91-501-24 47-91-521-24 47-91-541-20 47-91-561-20 47-91-581-20 3.8 (.15) 8.7 (.34) 47-92-501-24 47-92-521-24 47-92-541-20 47-92-561-20 47-92-581-20 5.4 (.21) 10.3 (.41) 47-93-501-24 47-93-521-24 47-93-541-20 47-93-561-20 47-93-581-20 Flare-InStyle 15.6 (.61) 10.5 (.41)1.5 (.058) 3.2 (.125) 0.4 (.015)0.6(.02)1.8 (.070) 1.2 (.05) 6.3 (.25) 47-80-502-14 47-80-522-14 47-80-542-10 47-80-562-10 47-80-582-10 3.2 (.126) 4.8 (.189) 1.6 (.062) 3.4 (.135) 2.8 (.11) 7.9 (.31) 47-80-504-14 47-80-524-14 47-80-544-10 47-80-564-10 47-80-584-10 4.8 (.189) 6.4 (.250) 3.2 (.125) 5 (.197) 4.4 (.17) 9.5 (.37) 47-80-506-14 47-80-526-14 47-80-546-10 47-80-566-10 47-80-586-10 6.3 (.251) 7.9 (.312) 4.8 (.189) 6.6 (.260) 6 (.24) 11.1 (.44) 47-80-508-14 47-80-528-14 47-80-548-10 47-80-568-10 47-80-588-10 1.5 (.058) 3.2 (.125) 0.4 (.015) 1.8 (.070)2.8 (.11) 7.9 (.31) 47-81-502-14 47-81-522-14 47-81-542-10 47-81-562-10 47-81-582-10 4.4 (.17) 9.5 (.37) 47-82-502-14 47-82-522-14 47-82-542-10 47-82-562-10 47-82-582-10 6 (.24) 11.1 (.44) 47-83-502-14 47-83-522-14 47-83-542-10 47-83-562-10 47-83-582-10 3.2 (.126) 4.8 (.189) 1.6 (.062) 3.4 (.135) 4.4 (.17) 9.5 (.37) 47-81-504-14 47-81-524-14 47-81-544-10 47-81-564-10 47-81-584-10 6 (.24) 11.1 (.44) 47-82-504-14 47-82-524-14 47-82-544-10 47-82-564-10 47-82-584-10 4.8 (.189) 6.4 (.250) 3.2 (.125) 5 (.197) 6 (.24) 11.1 (.44) 47-81-506-14 47-81-526-14 47-81-546-10 47-81-566-10 47-81-586-10 FloatingStyle 16 (.63) 11.2 (.44)~ 0.8 (.031) 2.3 (.090)2.3 (.09)3.2 (.127)2.4 (.09) 7.2 (.28) 47-80-510-14 47-80-530-14 47-80-550-10 47-80-570-10 47-80-590-10 4 (.16) 8.8 (.35) 47-81-510-14 47-81-530-14 47-81-550-10 47-81-570-10 47-81-590-10 5.6 (.22) 10.4 (.41) 47-82-510-14 47-82-530-14 47-82-550-10 47-82-570-10 47-82-590-10 0.8 (.031) 1.6 (.063) 3.1 (.121) 4 (.158)2.4 (.09) 7.2 (.28) 47-80-511-14 47-80-531-14 47-80-551-10 47-80-571-10 47-80-591-10 4 (.16) 8.8 (.35) 47-81-511-14 47-81-531-14 47-81-551-10 47-81-571-10 47-81-591-10 5.6 (.22) 10.4 (.41) 47-82-511-14 47-82-531-14 47-82-551-10 47-82-571-10 47-82-591-10 1.6 (.063) 2.4 (.094) 3.9 (.153) 4.8 (.190) 4 (.16) 8.8 (.35) 47-80-512-14 47-80-532-14 47-80-552-10 47-80-572-10 47-80-592-10 5.6 (.22) 10.4 (.41) 47-81-512-14 47-81-532-14 47-81-552-10 47-81-572-10 47-81-592-10 Snap-InStyle 15.7 (.62) 11.2 (.44)0.5 (.020) 1 (.039) 2 (.079).9 (.04)1.1 (.044)1.1 (.04) 5.6 (.22) 47-90-510-14 47-90-530-14 47-90-550-10 47-90-570-10 47-90-590-10 2.7 (.11) 7.2 (.28) 47-91-510-14 47-91-530-14 47-91-550-10 47-91-570-10 47-91-590-10 4.3 (.17) 8.8 (.35) 47-92-510-14 47-92-530-14 47-92-550-10 47-92-570-10 47-92-590-10 5.9 (.23) 10.4 (.41) 47-93-510-14 47-93-530-14 47-93-550-10 47-93-570-10 47-93-590-10 1 (.039) 1.6 (.063) 2.6 (.103) 1.7 (.068)2.7 (.11) 7.2 (.28) 47-90-512-14 47-90-532-14 47-90-552-10 47-90-572-10 47-90-592-10 4.3 (.17) 8.8 (.35) 47-91-512-14 47-91-532-14 47-91-552-10 47-91-572-10 47-91-592-10 5.9 (.23) 10.4 (.41) 47-92-512-14 47-92-532-14 47-92-552-10 47-92-572-10 47-92-592-10 1.6 (.063) 2.5 (.098) 3.5 (.138) 2.6 (.103)2.7 (.11) 7.2 (.28) 47-90-514-14 47-90-534-14 47-90-554-10 47-90-574-10 47-90-594-10 4.3 (.17) 8.8 (.35) 47-91-514-14 47-91-534-14 47-91-554-10 47-91-574-10 47-91-594-10 5.9 (.23) 10.4 (.41) 47-92-514-14 47-92-534-14 47-92-554-10 47-92-574-10 47-92-594-10 www.southco.com/47Part numbers in shaded rows (shown in table) are fully retracting in minimum panel thicknessPart NumberSee tableAll screw part numbers shown in table are for a natural knob finish and a knurled knobFor black finish and smooth knob options, minimums may applyTo add a black powder coated finish, change the part number from the table as shown:Change 1 to 5: 47-80-102-14 47-80-102-54Change 2 to 6: 47-80-102-24 47-80-102-64For a smooth knob, change the part number from the table as shown:Change 0 to 1: 47-90-161-20 47-90-161-21Change 4 to 5: 47-90-101-24 47-90-101-25TORX® is a registered trademark of CAMCAR Innovations
                                
   551   552   553   554   555   556   557   558   559   560   561