Page 553 - Demo
P. 553


                                    519Dimensions in millimeters (inch) unless otherwise statedInstallationStyleKnob HeightOuter Panel  Dimensions B TotalFloatFlangeLengthLScrew ProjectionBeyond Outer Surface of PanelPart NumberH-1 H-2 A Min. A Max. P-1 P-2 SlottedRecessPhillipsRecessTORX®RecessTORX® / SlotCombinationPhillips / SlotCombinationPress-InStyle15.9(.63)11.2(.44)0.9(.036) ~ ~ 0.8(.03) ~0.5 (.02) 5.3 (.21) 47-90-201-24 47-90-221-24 47-90-241-24 47-90-261-20 47-90-281-242.1 (.09) 6.9 (.27) 47-91-201-24 47-91-221-24 47-91-241-24 47-91-261-20 47-91-281-243.7 (.15) 8.5 (.33) 47-92-201-24 47-92-221-24 47-92-241-24 47-92-261-20 47-92-281-245.3 (.21) 10.1 (.40) 47-93-201-24 47-93-221-24 47-93-241-24 47-93-261-20 47-93-281-24P.C. BoardStyle14.8(.58)10(.39)1.6(.061) ~ ~ 0.8(.03) ~ 1.4 (.06) 6.2 (.24) 47-95-201-34 47-95-221-34 47-95-241-34 47-95-261-30 47-95-281-34Flare-InStyle15.3(.60)10.4(.41)1.5 (.058) 3.2 (.125) 0.4 (.015)0.8(.03)1.8 (.07) 1.1 (.04) 6 (.24) 47-80-202-14 47-80-222-14 47-80-242-14 47-80-262-10 47-80-282-143.2 (.126) 4.8 (.189) 1.6 (.062) 3.4 (.135) 2.7 (.11) 7.6 (.30) 47-80-204-14 47-80-224-14 47-80-244-14 47-80-264-10 47-80-284-144.8( .188) 6.4 (.250) 3.2 (.125) 5 (.197) 4.3 (.17) 9.2 (.36) 47-80-206-14 47-80-226-14 47-80-246-14 47-80-266-10 47-80-286-146.4 (.252) 7.9 (.312) 4.8 (.189) 6.6 (.26) 5.9 (.23) 10.8 (.43) 47-80-208-14 47-80-228-14 47-80-248-14 47-80-268-10 47-80-288-141.5 (.058) 3.2 (.125) 0.4 (.015) 1.8 (.07)2.7 (.11) 7.6 (.30) 47-81-202-14 47-81-222-14 47-81-242-14 47-81-262-10 47-81-282-144.3 (.17) 9.2 (.36) 47-82-202-14 47-82-222-14 47-82-242-14 47-82-262-10 47-82-282-145.9 (.23) 10.8 (.43) 47-83-202-14 47-83-222-14 47-83-242-14 47-83-262-10 47-83-282-143.2 (.126) 4.8 (.189) 1.6 (.062) 3.4 (.135) 4.3 (.17) 9.2 (.36) 47-81-204-14 47-81-224-14 47-81-244-14 47-81-264-10 47-81-284-145.9 (.23) 10.8 (.43) 47-82-204-14 47-82-224-14 47-82-244-14 47-82-264-10 47-82-284-144.8 (.189) 6.4 (.250) 3.2 (.125) 5 (.197) 5.9 (.23) 10.8 (.43) 47-81-206-14 47-81-226-14 47-81-246-14 47-81-266-10 47-81-286-14FloatingStyle15.4(.60)10.6(.42)~ 0.8 (.031) 2.1 (.083)2.2(.09)2.9 (.113)2.4 (.09) 7.2 (.28) 47-80-210-14 47-80-230-14 47-80-250-14 47-80-270-10 47-80-290-144 (.16) 8.8 (.35) 47-81-210-14 47-81-230-14 47-81-250-14 47-81-270-10 47-81-290-145.6 (.22) 10.4 (.41) 47-82-210-14 47-82-230-14 47-82-250-14 47-82-270-10 47-82-290-140.8 (.031) 1.6 (.063) 2.9 (.114) 3.7 (.144)2.4 (.09) 7.2 (.28) 47-80-211-14 47-80-231-14 47-80-251-14 47-80-271-10 47-80-291-144 (.16) 8.8 (.35) 47-81-211-14 47-81-231-14 47-81-251-14 47-81-271-10 47-81-291-145.6 (.22) 10.4 (.41) 47-82-211-14 47-82-231-14 47-82-251-14 47-82-271-10 47-82-291-141.6 (.063) 2.4 (.094) 3.7 (.146) 4.5 (.176) 4 (.16) 8.8 (.35) 47-80-212-14 47-80-232-14 47-80-252-14 47-80-272-10 47-80-292-145.6 (.22) 10.4 (.41) 47-81-212-14 47-81-232-14 47-81-252-14 47-81-272-10 47-81-292-14Snap-InStyle15.4(.60)10.6(.42)0.5 (.02) 1 (.039) 2 (.079)0.8(.03)1.1 (.044)0.8 (.03) 5.6 (.22) 47-90-210-14 47-90-230-14 47-90-250-14 47-90-270-10 47-90-290-142.4 (.09) 7.2 (.28) 47-91-210-14 47-91-230-14 47-91-250-14 47-91-270-10 47-91-290-144 (.16) 8.8 (.35) 47-92-210-14 47-92-230-14 47-92-250-14 47-92-270-10 47-92-290-145.6 (.22) 10.4 (.41) 47-93-210-14 47-93-230-14 47-93-250-14 47-93-270-10 47-93-290-141 (.039) 1.6 (.063) 2.6 (.103) 1.7 (.067)2.4 (.09) 7.2 (.28) 47-90-212-14 47-90-232-14 47-90-252-14 47-90-272-10 47-90-292-144 (.16) 8.8 (.35) 47-91-212-14 47-91-232-14 47-91-252-14 47-91-272-10 47-91-292-145.6 (.22) 10.4 (.41) 47-92-212-14 47-92-232-14 47-92-252-14 47-92-272-10 47-92-292-14www.southco.com/47Part NumberSee tableAll screw part numbers shown in table are for a natural knob finish and a knurled knobFor black finish and smooth knob options, minimums may applyTo add a black powder coated finish, change the part number from the table as shown:Change 1 to 5: 47-80-102-14 47-80-102-54Change 2 to 6: 47-80-102-24 47-80-102-64Change 3 to 7: 47-80-102-34 47-80-102-74For a smooth knob, change the part number from the table as shown:Change 0 to 1: 47-90-161-20 47-90-161-21Change 4 to 5: 47-90-101-24 47-90-101-25Part numbers in shaded rows (shown in table) are fully retracting in minimum panel thicknessTORX® is a registered trademark of CAMCAR Innovations
                                
   547   548   549   550   551   552   553   554   555   556   557