Page 549 - Demo
P. 549


                                    493Dimensions in millimeters (inch) unless otherwise stated www.southco.com/D5D5 DZUS%u00ae Panel Line Quarter-turn FastenersReceptaclesMaterial and FinishRight angle, flat aluminum and stainless steel Single hole wire form steel zinc platedSelect Receptacle Profile1. Right angle or flat2. Single hole, standard length (96 holes) or custom length3. If custom length HXXX (2 holes Min. - 319 holes Max.) determine number of useable receptacle holes.  Total length = No of useable holes multiplied by 9.525 (.375) minus 1.525 (.06)Example:319 useable holes = 319 x 9.525 (.375) %u2013 1.525 (.06) = 3037 (119.56)Replace HXXX with H319* Longer standard lengths available. Contact Southco for details.%u00d8 6.15 (.242)%u00d8 3.25 (.128)4.3 (.17)3.28 (.129)2.642(.104)11.1(.437)15.88(.625)16(.63)9.525 (.375) typ.17.5(.69)7.1 (.28)9.525 (.375) typ.9.525 (.375) typ.914.4 %u00b11.6 (36 %u00b1 0.06)HXXX9.525 (.375) typ.9.525 (.375) typ.9.525 (.375) typ. %u00d83.25(.128)3.18 (.12)4.32 (.17)9.53 (.38)19.8 (.78) %u00d86.15 (.242)%u00d817.5(.69)%u00d83.25 (.128)9.525 (.375) typ.9.525 (.375) typ.914.4 %u00b11.6 (36 %u00b1 0.06)HXXX%u00d86.15(.242)4.78 (.188)3.84 (.151)AngleFlatSingle hole wire formAngle ReceptacleStud selection columnStandard lengthD5-PR35S3A Custom lengthD5-PR35HXXXSingle holeD5-PRB35Flat ReceptacleStud selection columnStandard lengthD5-PR35-1S3A Custom lengthD5-PR35-1HXXXSingle holeD5-PRC35Single hole wire form receptacleStud selection columnD5-PB35 BTMT = P + FTMTPF15.9 (.62)7.9 (.31)%u00d86.1 (.24)%u00d82.5 (.1) countersink %u00d84.8 X 1100(.19)%u00d8 1.27 (.05)15.9 (.62)9 (.35) %u00d82.5 (.10)D1D4D5D7NY82D8D985
                                
   543   544   545   546   547   548   549   550   551   552   553