Page 551 - Demo
P. 551


                                    517Dimensions in millimeters (inch) unless otherwise stated www.southco.com/47Part NumberSee tableAll screw part numbers shown in table are for a natural knob finish and a knurled knobFor black finish and smooth knob options, minimums may applyTo add a black powder coated finish, change the part number from the table as shown:Change 1 to 5: 47-80-102-14 47-80-102-54Change 2 to 6: 47-80-102-24 47-80-102-64Change 3 to 7: 47-80-102-34 47-80-102-74For a smooth knob, change the part number from the table as shown:Change 0 to 1: 47-90-161-20 47-90-161-21Change 4 to 5: 47-90-101-24 47-90-101-25Part numbers in shaded rows (shown in table) are fully retracting in minimum panel thicknessTORX® is a registered trademark of CAMCAR InnovationsInstallationStyleKnob HeightOuter Panel  Dimensions B TotalFloatFlangeLengthLScrew ProjectionBeyond Outer Surface of PanelPart NumberH-1 H-2 A Min.A Max. P-1 P-2 SlottedRecessPhillipsRecessTORX®RecessTORX® / SlotCombinationPhillips / SlotCombinationPress-InStyle11.3(.45)8.3(.33)0.9(.036) ~ ~ 0.7(.03) ~0.8 (.03) 3.8 (.15) 47-90-101-24 47-90-121-24 47-90-141-24 47-90-161-20 47-90-181-242.5 (.10) 5.5 (.22) 47-91-101-24 47-91-121-24 47-91-141-24 47-91-161-20 47-91-181-244 (.16) 7 (.28) 47-92-101-24 47-92-121-24 47-92-141-24 47-92-161-20 47-92-181-245.6 (.22) 8.6 (.34) 47-93-101-24 47-93-121-24 47-93-141-24 47-93-161-20 47-93-181-24P.C. BoardStyle11.5(.45)8.3(.33)1.6 (.061) ~ ~ 0.7(.03) ~ 1.5 (.06) 4.5 (.18) 47-95-101-34 47-95-121-34 47-95-141-34 47-95-161-30 47-95-181-34Flare-InStyle11.5(.45)8.1(.32)0.8 (.031)1.5 (.058)0.4 (.015)0.7(.03)1.0(.041) 0.8 (.03) 4 (.16) 47-80-101-14 47-80-121-14 47-80-141-14 47-80-161-10 47-80-181-141.5 (.059)2.5 (.098)0.4 (.015)1.8 (.070) 1.5 (.06) 4.7 (.19) 47-80-102-14 47-80-122-14 47-80-142-14 47-80-162-10 47-80-182-142.5 (.098) 4 (.156) 0.8 (.031)2.6 (.104) 2.5 (.10) 5.7 (.22) 47-80-103-14 47-80-123-14 47-80-143-14 47-80-163-10 47-80-183-144 (.157)5.6 (.219)2.4 (.093)4.2 (.166) 4 (.16) 7.2 (.28) 47-80-105-14 47-80-125-14 47-80-145-14 47-80-165-10 47-80-185-145.6 (.220)7.1 (.281)4 (.156)5.8(.299) 5.6 (.22) 8.8 (.35) 47-80-107-14 47-80-127-14 47-80-147-14 47-80-167-10 47-80-187-140.8 (.031)1.5 (.058)0.4 (.015)1.0 (.041)2.5 (.10) 5.7 (.22) 47-81-101-14 47-81-121-14 47-81-141-14 47-81-161-10 47-81-181-144 (.16) 7.2 (.28) 47-82-101-14 47-82-121-14 47-82-141-14 47-82-161-10 47-82-181-145.6 (.22) 8.8 (.35) 47-83-101-14 47-83-121-14 47-83-141-14 47-83-161-10 47-83-181-141.5 (.058)2.5 (.098)0.4 (.015)1.8 (.070)3.2 (.13) 6.4 (.25) 47-81-102-14 47-81-122-14 47-81-142-14 47-81-162-10 47-81-182-144.7 (.19) 7.9 (.31) 47-82-102-14 47-82-122-14 47-82-142-14 47-82-162-10 47-82-182-146.3 (.25) 9.5 (.37) 47-83-102-14 47-83-122-14 47-83-142-14 47-83-162-10 47-83-182-14FloatingStyle11.4 (.45)8.6 (.34)~ 0.8 (.031)2 (.080)2.0(.08)2.6(.101)1.9 (.07) 5.1 (.20) 47-80-110-14 47-80-130-14 47-80-150-14 47-80-170-10 47-80-190-143.4 (.13) 6.6 (.26) 47-81-110-14 47-81-130-14 47-81-150-14 47-81-170-10 47-81-190-145 (.19) 8.2 (.32) 47-82-110-14 47-82-130-14 47-82-150-14 47-82-170-10 47-82-190-140.8 (.031)1.6 (.063)2.8 (.111)3.4 (.132)1.9 (.07) 5.1 (.20) 47-80-111-14 47-80-131-14 47-80-151-14 47-80-171-10 47-80-191-143.4 (.13) 6.6 (.26) 47-81-111-14 47-81-131-14 47-81-151-14 47-81-171-10 47-81-191-145 (.19) 8.2 (.32) 47-82-111-14 47-82-131-14 47-82-151-14 47-82-171-10 47-82-191-141.6 (.063)2.4 (.094)3.6 (.143)4.2 (.164)3.4 (.13) 6.6 (.26) 47-80-112-14 47-80-132-14 47-80-152-14 47-80-172-10 47-80-192-145 (.19) 8.2 (.32) 47-81-112-14 47-81-132-14 47-81-152-14 47-81-172-10 47-81-192-14
                                
   545   546   547   548   549   550   551   552   553   554   555