Page 555 - Demo
P. 555


                                    521Dimensions in millimeters (inch) unless otherwise statedInstallationStyleKnob HeightOuter Panel  Dimensions B TotalFloatFlangeLengthLScrew ProjectionBeyond Outer Surface of PanelPart NumberH-1 H-2 A Min. A Max. P-1 P-2 SlottedRecessPhillipsRecessTORX®RecessTORX® / SlotCombinationPhillips / SlotCombinationPress-InStyle16.2(.64)11.3 (.45) 0.9 (.036) ~ ~ 0.8(.03) ~0.6 (.02) 5.6 (.22) 47-90-301-24 47-90-321-24 47-90-341-20 47-90-361-20 47-90-381-202.2 (.09) 7.2 (.28) 47-91-301-24 47-91-321-24 47-91-341-20 47-91-361-20 47-91-381-203.8 (.15) 8.7 (.34) 47-92-301-24 47-92-321-24 47-92-341-20 47-92-361-20 47-92-381-205.4 (.21) 10.3 (.41) 47-93-301-24 47-93-321-24 47-93-341-20 47-93-361-20 47-93-381-20Flare-InStyle15.6(.61)10.5(.41)1.5 (.058) 3.2 (.125) 0.4 (.015)0.9(.03)1.8 (.070) 1.2 (.05) 6.3 (.25) 47-80-302-14 47-80-322-14 47-80-342-10 47-80-362-10 47-80-382-103.2 (.126) 4.8 (.189) 1.6 (.062) 3.4 (.135) 2.8 (.11) 7.9 (.31) 47-80-304-14 47-80-324-14 47-80-344-10 47-80-364-10 47-80-384-104.8 (.189) 6.4 (.251) 3.2 (.125) 5 (.197) 4.4 (.17) 9.5 (.37) 47-80-306-14 47-80-326-14 47-80-346-10 47-80-366-10 47-80-386-106.4 (.251) 7.9 (.312) 4.8 (.187) 6.6 (.26) 6 (.24) 11.1 (.44) 47-80-308-14 47-80-328-14 47-80-348-10 47-80-368-10 47-80-388-101.5 (.058) 3.2 (.125) 0.4 (.015) 1.8 (.07)2.8 (.11) 7.9 (.31) 47-81-302-14 47-81-322-14 47-81-342-10 47-81-362-10 47-81-382-104.4 (.17) 9.5 (.37) 47-82-302-14 47-82-322-14 47-82-342-10 47-82-362-10 47-82-382-106 (.24) 11.1 (.44) 47-83-302-14 47-83-322-14 47-83-342-10 47-83-362-10 47-83-382-103.2 (.126) 4.8 (.189) 1.6 (.062) 3.4 (.135)4.4 (.17) 9.5 (.37) 47-81-304-14 47-81-324-14 47-81-344-10 47-81-364-10 47-81-384-106 (.24) 11.1 (.44) 47-82-304-14 47-82-324-14 47-82-344-10 47-82-364-10 47-82-384-104.8 (.189) 6.4 (.250) 3.2 (.125) 5 (.197) 6 (.24) 11.1 (.44) 47-81-306-14 47-81-326-14 47-81-346-10 47-81-366-10 47-81-386-10FloatingStyle16.2(.64)11.2(.44)~ 0.8 (.031) 2.3 (.09)2.3(.09)3.2 (.127)2.4 (.09) 7.2 (.28) 47-80-310-14 47-80-330-14 47-80-350-10 47-80-370-10 47-80-390-104 (.16) 8.8 (.35) 47-81-310-14 47-81-330-14 47-81-350-10 47-81-370-10 47-81-390-105.6 (.22) 10.4 (.41) 47-82-310-14 47-82-330-14 47-82-350-10 47-82-370-10 47-82-390-100.8 (.031) 1.6 (.063) 3.1 (.121) 4 (.158)2.4 (.09) 7.2 (.28) 47-80-311-14 47-80-331-14 47-80-351-10 47-80-371-10 47-80-391-104 (.16) 8.8 (.35) 47-81-311-14 47-81-331-14 47-81-351-10 47-81-371-10 47-81-391-105.6 (.22) 10.4 (.41) 47-82-311-14 47-82-331-14 47-82-351-10 47-82-371-10 47-82-391-101.6 (.063) 2.4 (.094) 3.9 (.153) 4.8 (.190)4 (.16) 7.2 (.28) 47-80-312-14 47-80-332-14 47-80-352-10 47-80-372-10 47-80-392-105.6 (.22) 8.8 (.35) 47-81-312-14 47-81-332-14 47-81-352-10 47-81-372-10 47-81-392-10Snap-InStyle15.7(.62)11.2(.44)0.5 (.02) 1 (.039) 2 (.079)0.9(.03)1.1 (.044)1.1 (.04) 5.6 (.22) 47-90-310-14 47-90-330-14 47-90-350-10 47-90-370-10 47-90-390-102.7 (.11) 7.2 (.28) 47-91-310-14 47-91-330-14 47-91-350-10 47-91-370-10 47-91-390-104.3 (.17) 8.8 (.35) 47-92-310-14 47-92-330-14 47-92-350-10 47-92-370-10 47-92-390-105.8 (.23) 10.4 (.41) 47-93-310-14 47-93-330-14 47-93-350-10 47-93-370-10 47-93-390-101 (.039) 1.6 (.063) 2.6 (.102) 1.7 (.068)2.7 (.11) 7.2 (.28) 47-90-312-14 47-90-332-14 47-90-352-10 47-90-372-10 47-90-392-104.3 (.17) 8.8 (.35) 47-91-312-14 47-91-332-14 47-91-352-10 47-91-372-10 47-91-392-105.9 (.23) 10.4 (.41) 47-92-312-14 47-92-332-14 47-92-352-10 47-92-372-10 47-92-392-101.6 (.063) 2.5 (.098) 3.5 (.138) 2.6 (.103)2.7 (.11) 7.2 (.28) 47-90-314-14 47-90-334-14 47-90-354-10 47-90-374-10 47-90-394-104.3 (.17) 8.8 (.35) 47-91-314-14 47-91-334-14 47-91-354-10 47-91-374-10 47-91-394-105.9 (.23) 10.4 (.41) 47-92-314-14 47-92-334-14 47-92-354-10 47-92-374-10 47-92-394-10Part numbers in shaded rows (shown in table) are fully retracting in minimum panel thicknesswww.southco.com/47Part NumberSee tableAll screw part numbers shown in table are for a natural knob finish and a knurled knobFor black finish and smooth knob options, minimums may applyTo add a black powder coated finish, change the part number from the table as shown:Change 1 to 5: 47-80-102-14 47-80-102-54Change 2 to 6: 47-80-102-24 47-80-102-64For a smooth knob, change the part number from the table as shown:Change 0 to 1: 47-90-161-20 47-90-161-21Change 4 to 5: 47-90-101-24 47-90-101-25TORX® is a registered trademark of CAMCAR Innovations
                                
   549   550   551   552   553   554   555   556   557   558   559