Page 565 - Demo
P. 565


                                    531Dimensions in millimeters (inch) unless otherwise statedInstallationStyleKnob HeightOuter Panel  Dimensions B TotalFloatFlangeLengthLScrew ProjectionBeyond Outer Surface of PanelPart NumberH-1 H-2 A Min. A Max. P-1 P-2 SlottedRecessPhillipsRecessTORX®RecessTORX® / SlotCombinationPhillips / SlotCombinationPress-InStyle16.2(.64)11.2 (.44) 0.9 (.036) ~ ~ 0.8(.03) ~0.5 (.02) 5.6 (.22) 47-60-301-24 47-60-321-24 47-60-341-20 47-60-361-20 47-60-381-202 (.08) 7.1 (.28) 47-61-301-24 47-61-321-24 47-61-341-20 47-61-361-20 47-61-381-203.8 (.15) 8.9 (.35) 47-62-301-24 47-62-321-24 47-62-341-20 47-62-361-20 47-62-381-205.3 (.21) 10.4 (.41) 47-63-301-24 47-63-321-24 47-63-341-20 47-63-361-20 47-63-381-20Flare-InStyle15.6(.61)10.5(.41)1.5 (.058) 3.2 (.125) 0.4 (.015)0.9(.03)1.8 (.070) 1 (.04) 6 (.24) 47-10-302-14 47-10-322-14 47-10-342-10 47-10-362-10 47-10-382-103.2 (.126) 4.8 (.189) 1.6 (.062) 3.4 (.135) 2.8 (.11) 7.6 (.3) 47-10-304-14 47-10-324-14 47-10-344-10 47-10-364-10 47-10-384-104.8 (.189) 6.4 (.250) 3.2 (.125) 5 (.197) 4.3 (.17) 9.2 (.36) 47-10-306-14 47-10-326-14 47-10-346-10 47-10-366-10 47-10-386-106.3 (.251) 7.9 (.312) 4.8 (.189) 6.6 (.260) 5.8 (.23) 10.8 (.43) 47-10-308-14 47-10-328-14 47-10-348-10 47-10-368-10 47-10-388-101.5 (.058) 3.2 (.125) 0.4 (.015) 1.8 (.07)2.8 (.11) 7.6 (.3) 47-11-302-14 47-11-322-14 47-11-342-10 47-11-362-10 47-11-382-104.3 (.17) 9.2 (.36) 47-12-302-14 47-12-322-14 47-12-342-10 47-12-362-10 47-12-382-105.8 (.23) 10.8 (.43) 47-13-302-14 47-13-322-14 47-13-342-10 47-13-362-10 47-13-382-103.2 (.126) 4.8 (.189) 1.6 (.062) 3.4 (.135) 4.3 (.17) 9.2 (.36) 47-11-304-14 47-11-324-14 47-11-344-10 47-11-364-10 47-11-384-105.8 (.23) 10.8 (.43) 47-12-304-14 47-12-324-14 47-12-344-10 47-12-364-10 47-12-384-104.8 (.189) 6.4 (.250) 3.2 (.125) 5 (.197) 5.8 (.23) 10.8 (.43) 47-11-306-14 47-11-326-14 47-11-346-10 47-11-366-10 47-11-386-10FloatingStyle16(.63)11.2(.44)~ 0.8 (.031) 2.3 (.09)2.3(.09)3.2 (.127)2.3 (.09) 7.1 (.28) 47-10-310-14 47-10-330-14 47-10-350-10 47-10-370-10 47-10-390-103.8 (.15) 8.9 (.35) 47-11-310-14 47-11-330-14 47-11-350-10 47-11-370-10 47-11-390-105.6 (.22) 10.4 (.41) 47-12-310-14 47-12-330-14 47-12-350-10 47-12-370-10 47-12-390-100.8 (.031) 1.6 (.063) 3.1 (.121) 4 (.158)2.3 (.09) 7.1 (.28) 47-10-311-14 47-10-331-14 47-10-351-10 47-10-371-10 47-10-391-103.8 (.15) 8.9 (.35) 47-11-311-14 47-11-331-14 47-11-351-10 47-11-371-10 47-11-391-105.6 (.22) 10.4 (.41) 47-12-311-14 47-12-331-14 47-12-351-10 47-12-371-10 47-12-391-101.6 (.063) 2.4 (.094) 3.9 (.153) 4.8 (.190) 3.8 (.15) 8.9 (.35) 47-10-312-14 47-10-332-14 47-10-352-10 47-10-372-10 47-10-392-105.6 (.22) 10.4 (.41) 47-11-312-14 47-11-332-14 47-11-352-10 47-11-372-10 47-11-392-10Snap-InStyle15.7(.62)11.2(.44)0.5 (.020) 1 (.039) 2 (.079)0.9(.03)1.1 (.044)1 (.04) 3 (.22) 47-60-310-14 47-60-330-14 47-60-350-10 47-60-370-10 47-60-390-102.8 (.11) 7.1 (.28) 47-61-310-14 47-61-330-14 47-61-350-10 47-61-370-10 47-61-390-104.3 (.17) 8.9 (.35) 47-63-310-14 47-62-330-14 47-62-350-10 47-62-370-10 47-62-390-105.8 (.23) 10.4 (.41) 47-63-310-14 47-63-330-14 47-63-350-10 47-63-370-10 47-63-390-101 (.039) 1.6 (.063) 2.6 (.103) 1.7 (.068)2.8 (.11) 7.1 (.28) 47-60-312-14 47-60-332-14 47-60-352-10 47-60-372-10 47-60-392-104.3 (.17) 8.9 (.35) 47-61-312-14 47-61-332-14 47-61-352-10 47-61-372-10 47-61-392-105.8 (.23) 10.4 (.41) 47-62-312-14 47-62-332-14 47-62-352-10 47-62-372-10 47-62-392-101.6 (.063) 2.5 (.098) 3.5 (.138) 2.6 (.103)2.8 (.11) 7.1 (.28) 47-60-314-14 47-60-334-14 47-60-354-10 47-60-374-10 47-60-394-104.3 (.17) 8.9 (.35) 47-61-314-14 47-61-334-14 47-61-354-10 47-61-374-10 47-61-394-105.8 (.23) 10.4 (.41) 47-62-314-14 47-62-334-14 47-62-354-10 47-62-374-10 47-62-394-10TORX® is a registered trademark of CAMCAR InnovationsPart numbers in shaded rows (shown in table) are fully retracting in minimum panel thicknessPart NumberSee tableAll screw part numbers shown in table are for a natural knob finish and a knurled knobFor black finish and smooth knob options, minimums may applyTo add a black powder coated finish, change the part number from the table as shown:Change 1 to 5: 47-80-102-14 47-80-102-54Change 2 to 6: 47-80-102-24 47-80-102-64For a smooth knob, change the part number from the table as shown:Change 0 to 1: 47-90-161-20 47-90-161-21Change 4 to 5: 47-90-101-24 47-90-101-25www.southco.com/47
                                
   559   560   561   562   563   564   565   566   567   568   569