Page 567 - Demo
P. 567


                                    533Dimensions in millimeters (inch) unless otherwise statedInstallationStyleKnob HeightOuter Panel Dimensions B TotalFloatFlangeLengthLScrew ProjectionBeyond Outer Surface of PanelPart NumberH-1 H-2 A Min. A Max. P-1 P-2 SlottedRecessPhillipsRecessTORX®RecessTORX® / SlotCombinationPhillips / SlotCombinationPress-InStyle16.2(.64)11.2 (.44) 0.9 (.036) ~ ~ 0.6(.02) ~0.6 (.02) 5.5 (.22) 47-60-501-24 47-60-521-24 47-60-541-20 47-60-561-20 47-60-581-20 2.2 (.09) 7.2 (.28) 47-61-501-24 47-61-521-24 47-61-541-20 47-61-561-20 47-61-581-20 3.8 (.15) 8.9 (.35) 47-62-501-24 47-62-521-24 47-62-541-20 47-62-561-20 47-62-581-20 5.4 (.21) 10.3 (.41) 47-63-501-24 47-63-521-24 47-63-541-20 47-63-561-20 47-63-581-20 Flare-InStyle15.6(.61)10.5(.41)1.5 (.058) 3.2 (.125) 0.4 (.015)0.6(.02)1.8 (.070) 1.2 (.05) 6.3 (.25) 47-10-502-14 47-10-522-14 47-10-542-10 47-10-562-10 47-10-582-10 3.2 (.125) 4.7 (.187) 1.6 (.062) 3.4 (.135) 2.8 (.11) 7.9 (.31) 47-10-504-14 47-10-524-14 47-10-544-10 47-10-564-10 47-10-584-10 4.8 (.189) 6.4 (.250) 3.2 (.125) 5 (.197) 4.4 (.17) 9.5 (.37) 47-10-506-14 47-10-526-14 47-10-546-10 47-10-566-10 47-10-586-10 6.3 (.251) 7.9 (.312) 4.8 (.187) 6.6 (.260) 6 (.24) 11.1 (.44) 47-10-508-14 47-10-528-14 47-10-548-10 47-10-568-10 47-10-588-10 1.5 (.058) 3.2 (.125) 0.4 (.015) 1.8 (.070)2.8 (.11) 7.9 (.31) 47-11-502-14 47-11-522-14 47-11-542-10 47-11-562-10 47-11-582-10 4.4 (.17) 9.5 (.37) 47-12-502-14 47-12-522-14 47-12-542-10 47-12-562-10 47-12-582-10 6 (.24) 11.1 (.44) 47-13-502-14 47-13-522-14 47-13-542-10 47-13-562-10 47-13-582-10 3.2 (.125) 4.8 (.187) 1.6 (.062) 3.4 (.135) 4.4 (.17) 9.5 (.37) 47-11-504-14 47-11-524-14 47-11-544-10 47-11-564-10 47-11-584-10 6 (.24) 11.1 (.44) 47-12-504-14 47-12-524-14 47-12-544-10 47-12-564-10 47-12-584-10 4.8 (.189) 6.4 (.250) 3.2 (.125) 5 (.197) 6 (.24) 11.1 (.44) 47-11-506-14 47-11-526-14 47-11-546-10 47-11-566-10 47-11-586-10 FloatingStyle16(.63)11.2(.44)~ 0.8 (.031) 2.3 (.090)2.3 (.09)3.2 (.127)2.3 (.09) 7.1 (.28) 47-10-510-14 47-10-530-14 47-10-550-10 47-10-570-10 47-10-590-10 4 (.16) 8.8 (.35) 47-11-510-14 47-11-530-14 47-11-550-10 47-11-570-10 47-11-590-10 5.6 (.22) 10.4 (.41) 47-12-510-14 47-12-530-14 47-12-550-10 47-12-570-10 47-12-590-10 0.8 (.031) 1.6 (.063) 3.1 (.122) 4 (.158)2.4 (.09) 7.1 (.28) 47-10-511-14 47-10-531-14 47-10-551-10 47-10-571-10 47-10-591-10 4 (.16) 8.8 (.35) 47-11-511-14 47-11-531-14 47-11-551-10 47-11-571-10 47-11-591-10 5.6 (.22) 10.4 (.41) 47-12-511-14 47-12-531-14 47-12-551-10 47-12-571-10 47-12-591-10 1.6 (.063) 2.4 (.094) 3.9 (.153) 4.8 (.190) 4 (.16) 8.8 (.35) 47-10-512-14 47-10-532-14 47-10-552-10 47-10-572-10 47-10-592-10 5.6 (.22) 10.4 (.41) 47-11-512-14 47-11-532-14 47-11-552-10 47-11-572-10 47-11-592-10 Snap-InStyle15.7(.62)11.2(.44)0.5 (.020) 1 (.039) 2 (.079).9 (.04)1.1 (.044)1.2 (.04) 5.6 (.22) 47-60-510-14 47-60-530-14 47-60-550-10 47-60-570-10 47-60-590-10 2.8 (.11) 7.1 (.28) 47-61-510-14 47-61-530-14 47-61-550-10 47-61-570-10 47-61-590-10 4.3 (.17) 8.8 (.35) 47-63-510-14 47-62-530-14 47-62-550-10 47-62-570-10 47-62-590-10 5.9 (.23) 10.4 (.41) 47-63-510-14 47-63-530-14 47-63-550-10 47-63-570-10 47-63-590-10 1 (.039) 1.6 (.063) 2.6 (.103) 1.7 (.068)2.8 (.11) 7.1 (.28) 47-60-512-14 47-60-532-14 47-60-552-10 47-60-572-10 47-60-592-10 4.3 (.17) 8.8 (.35) 47-61-512-14 47-61-532-14 47-61-552-10 47-61-572-10 47-61-592-10 5.9 (.23) 10.4 (.41) 47-62-512-14 47-62-532-14 47-62-552-10 47-62-572-10 47-62-592-10 1.6 (.063) 2.5 (.098) 3.5 (.138) 2.6 (.103)2.8 (.11) 7.1 (.28) 47-60-514-14 47-60-534-14 47-60-554-10 47-60-574-10 47-60-594-10 4.3 (.17) 8.8 (.35) 47-61-514-14 47-61-534-14 47-61-554-10 47-61-574-10 47-61-594-10 5.9 (.23) 10.4 (.41) 47-62-514-14 47-62-534-14 47-62-554-10 47-62-574-10 47-62-594-10 TORX® is a registered trademark of CAMCAR InnovationsPart numbers in shaded rows (shown in table) are fully retracting in minimum panel thicknessPart NumberSee tableAll screw part numbers shown in table are for a natural knob finish and a knurled knobFor black finish and smooth knob options, minimums may applyTo add a black powder coated finish, change the part number from the table as shown:Change 1 to 5: 47-80-102-14 47-80-102-54Change 2 to 6: 47-80-102-24 47-80-102-64For a smooth knob, change the part number from the table as shown:Change 0 to 1: 47-90-161-20 47-90-161-21Change 4 to 5: 47-90-101-24 47-90-101-25www.southco.com/47
                                
   561   562   563   564   565   566   567   568   569   570   571