Page 571 - Demo
P. 571


                                    537Dimensions in millimeters (inch) unless otherwise stated(shown in table)000Black 008Blue013Red014GreenYour ColorContact SouthcoPart Number See tableTo indicate color, change the last three digits of the part number. For knob style, K = knurled and N = smooth. For smooth knob change K to N. Example:4C-PS-06-1P0-K000, black, knurled 4C-PS-06-1P0-N013, red, smoothPart Number See tableSpecify Wing Knob: (M3, Press-in, Flare-in only)To indicate Wing Knob option, change K to W of the part numberExample:4C-PH-M3-1P0-K000, Round Knob4C-PH-M3-1P0-W000, Wing Knobwww.southco.com/4CNotes: *F indicates the maximum float in the unfastened position. † For panels thinner than 0.9 (.036), contact Southco.TORX® is a registered trademark of CAMCAR InnovationsM3 Thread SizeInstallationStyleOuter Panel DimensionsBPart Number Screw Projection Beyond Outer Surface of Panel Knob Height† TotalFloatPanel PreparationA Min. A Max. PhillipsRecessTORX® / SlotCombination P-1 P-2 H-1 H-2 F* Ø D Ø ZPress-InStyle0.9 (.036) ~ ~4C-PH-M3-1P0-K000 4C-TS-M3-1P0-K000 0.8(.03)3.7(.15) 11.5(.45)8.6(.34)0.7 (.03) 5.6 (.219 ) 3.2 (.125 ) 4C-PH-M3-2P0-K000 4C-TS-M3-2P0-K000 2.5(.10)5.4(.21)0.8 (.031)1.2(.047) ~4C-P1-P-0637-K000 4C-B1-P-0637-K0000.6(.024)3.7(.15)12.7(.50)9.6(.38) 5.6 (.219 ) 3.2 (.125 ) 4C-P1-P-0647-K000 4C-B1-P-0647-K000 4.7(.19)15.1(.59) 11(.43)4C-P1-P-0657-K000 4C-B1-P-0657-K000 5.7(.22)16.1(.63)P.C. BoardStyle1.6 (.063) ~ ~ 4C-PH-M3-1B0-K000 4C-TS-M3-1B0-K000 1.5(.06)3.8(.15)10.9(.43)8.5(.33) 5.6  (.220 ) 3.2  (.220 )Flare-InStyle0.8 (.031)1.5 (.058)0.4 (.016)4C-PH-M3-1F1-K000 4C-TS-M3-1F1-K000 0.8(.03)3.7(.15) 11.5(.45)8.6(.34) 4.8  (.189 ) 3.0 (.125 )4C-PH-M3-2F1-K000 4C-TS-M3-2F1-K000 2.5(.10)5.4(.21)1.2 (.047)0.2 (.008)4C-P1-F-0637-K000 4C-B1-F-0637-K0000.6(.024)3.7(.15)12.7(.50)9.6(.38)4C-P1-F-0647-K000 4C-B1-F-0647-K000 4.7(.19)15.1(.59) 11(.43)4C-P1-F-0657-K000 4C-B1-F-0657-K000 5.7(.22)16.1(.63)+.002-.002+.003-.0+.004-.002+.003-.002+0.2-0.1+0.2-0.1+0.2-0.1+0.2-0.1+0.08-0.05+.008-.004+.008-.004+.008-.004+.008-.004+0.04-0.04+0.08-0.0+0.1-0.05
                                
   565   566   567   568   569   570   571   572   573   574   575