Page 576 - Demo
P. 576


                                    542Dimensions in millimeters (inch) unless otherwise statedPress-In Style Floating StyleL0.6(.03)Ø 7.3 Washer (.29)(supplied)Ø 6.7 (.26)Ø 15(.59)Ø 10 (.40)Ø 15(.59)Press-in StyleThread SizeØ 7.9(.31)FerruleKnobFlare-In StyleL Ø 6.7 (.26)Flare-in StyleØ 15(.59)47 Captive ScrewsRestricted access series · M4 and M5 thread size• Reduces risk ofunauthorized access• Meets UL-1950, IEC 950 and EN-60950• Hand operation to secure with tool-only removalMaterial and FinishFerrule: Press-in: Hardened carbon steel, zinc plate, chromate, plus sealer Flare-in and Floating: Aluminum, naturalKnob: Aluminum, natural or black organic coatingScre Hardened carbon steel, zinc plate, chromate, plus sealerInstallation NotesSee pages 546-547, 627Slotted No. 2 Phillips T25 TORX® H-2P-2 A Max.H-1A Min. P-1H-1 Unfastened Unfastened FastenedACTUALSIZERecess StylesInstallation StylesKnob Height and Screw Projection(Press-in style shown)TORX® is a registered trademark of CAMCAR Innovationswww.southco.com/47
                                
   570   571   572   573   574   575   576   577   578   579   580