Page 579 - Demo
P. 579


                                    545Dimensions in millimeters (inch) unless otherwise stated www.southco.com/47Part Number See tableAll screw part numbers shown in table are for a natural finishFor black finish minimums may applyTo add a black finish, change the part number from the table as shown:Change 2 to 6: 47-80-102-22 47-80-102-62Part numbers in shaded rows (shown in table) are fully retracting in minimum panel thicknessTORX® is a registered trademark of CAMCAR InnovationsInstallationStyleKnobHeight†Outer Panel Dimensions Dimension B*FlangeLengthLScrew Projection Beyond Outer Surface Of Panel Part NumberH-1 H-2 A Min. A Max. P-1 P-2 Slotted Recess Phillips Recess TORX® RecessPress-In Style18.5 (.73)14 (.54) 0.9 (.036) ~ ~ ~0.5 (.02) 5.3 (.21) 47-60-201-22 47-60-221-22 47-60-241-22 2.3 (.09) 6.9 (.27) 47-61-201-22 47-61-221-22 47-61-241-22 3.8 (.15) 8.3 (.33) 47-62-201-22 47-62-221-22 47-62-241-22 5.3 (.21) 10.1 (.41) 47-63-201-22 47-63-221-22 47-63-241-22Flare-InStyle18 (.70)13 (.51)1.5 (.058) 3.2 (.125) 0.6 (.023) 1.8 (.07) 1.4 (.06) 6.2 (.24) 47-10-202-22 47-10-222-22 47-10-242-223.2 (.125) 4.8 (.189) 1.6 (.062) 3.4 (.14) 3.1 (.12) 7.9 (.31) 47-10-204-22 47-10-224-22 47-10-244-22 1.5 (.058) 3.2 (.125) 0.6 (.023) 1.8 (.07)3.1 (.12) 7.9 (.31) 47-11-202-22 47-11-222-22 47-11-242-224.1 (.16) 8.9 (.35) 47-12-202-22 47-12-222-22 47-12-242-22 6.1 (.24) 10.9 (.43) 47-13-202-22 47-13-222-22 47-13-242-22 3.2 (.125) 4.8 (.189) 1.6 (.062) 3.4 (.14) 4.1 (.16) 8.9 (.35) 47-11-204-22 47-11-224-22 47-11-244-22 6.1 (.24) 10.9 (.43) 47-12-204-22 47-12-224-22 47-12-244-22 FloatingStyle18 (.70)14 (.54)0.1 (.001) 0.8 (.031) 2.3 (.09) 3.2 (.13)2.4 (.09) 7.2 (.28) 47-10-210-22 47-10-230-22 47-10-250-22 3.4 (.13) 8.2 (.32) 47-11-210-22 47-11-230-22 47-11-250-22 5.4 (.21) 10.2 (.40) 47-12-210-22 47-12-230-22 47-12-250-22 0.8 (.031) 1.6 (.063) 3.1 (.12) 4 (.16)2.4 (.09) 7.2 (.22) 47-10-211-22 47-10-231-22 47-10-251-22 3.4 (.13) 8.2 (.32) 47-11-211-22 47-11-231-22 47-11-251-22 5.4 (.21) 10.2 (.40) 47-12-211-22 47-12-231-22 47-12-251-22 1.6 (.063) 2.4 (.094) 3.9 (.15) 4.8 (.19) 3.4 (.13) 8.2 (.32) 47-10-212-22 47-10-232-22 47-10-252-22 5.4 (.21) 10.2 (.40) 47-11-212-22 47-11-232-22 47-11-252-22Press-InStyle18.5 (.73) 14 (.54) 0.9 (.036) ~ ~ ~0.7 (.03) 5.6 (.22) 47-60-501-22 47-60-521-22 47-60-541-222.3 (.09) 7.2 (.28) 47-61-501-22 47-61-521-22 47-61-541-22 3.8 (.15) 8.7 (.34) 47-62-501-22 47-62-521-22 47-62-541-22 5.4 (.21) 10.3 (.41) 47-63-501-22 47-63-521-22 47-63-541-22 Flare-InStyle18 (.70) 13 (.51)1.5 (.058) 3.2 (.125) 0.6 (.023) 1.8 (.07) 1.4 (.06) 6.2 (.24) 47-10-502-22 47-10-522-22 47-10-542-223.2 (.125) 4.8 (.189) 1.6 (.062) 3.4 (.14) 3.1 (.12) 7.9 (.31) 47-10-504-22 47-10-524-22 47-10-544-22 1.5 (.058) 3.2 (.125) 0.6 (.023) 1.8 (.07)3.1 (.12) 7.9 (.31) 47-11-502-22 47-11-522-22 47-11-542-224.1 (.16) 8.9 (.35) 47-12-502-22 47-12-522-22 47-12-542-22 6.1 (.24) 10.9 (.43) 47-13-502-22 47-13-522-22 47-13-542-22 3.2 (.125) 4.8 (.189) 1.6 (.062) 3.2 (.14) 4.1 (.16) 8.9 (.35) 47-11-504-22 47-11-524-22 47-11-544-22 6.1 (.24) 10.9 (.43) 47-12-504-22 47-12-524-22 47-12-544-22 FloatingStyle18 (.70) 14 (.54)0.1 (.001) 0.8 (.031) 2.3 (.09) 3.2 (.13)2.4 (.09) 7.2 (.28) 47-10-510-22 47-10-530-22 47-10-550-22 3.4 (.13) 8.2 (.32) 47-11-510-22 47-11-530-22 47-11-550-22 5.4 (.21) 10.2 (.40) 47-12-510-22 47-12-530-22 47-12-550-22 0.8 (.031) 1.6 (.063) 3.1 (.12) 4 (.16)2.4 (.09) 7.2 (.28) 47-10-511-22 47-10-531-22 47-10-551-22 3.4 (.13) 8.2 (.32) 47-11-511-22 47-11-531-22 47-11-551-22 5.4 (.21) 10.2 (.40) 47-12-511-22 47-12-531-22 47-12-551-22 1.6 (.063) 2.4 (.094) 3.9 (.15) 4.8 (.19) 3.4 (.13) 8.2 (.32) 47-10-512-22 47-10-532-22 47-10-552-22 5.4 (.21) 10.2 (.40) 47-11-512-22 47-11-532-22 47-11-552-22 6-32 Thread Size10-32 Thread Size
                                
   573   574   575   576   577   578   579   580   581   582   583