Rivets & Other Hardware

Create high-strength "permanent" bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation without special tools make Drive Rivets an easy choice for field work, with a very economical total installed cost, as well as de-install cost.

Rivets & Other Hardware

Key Benefits

  • Physical Requirements

    Available in six different diameters and numerous lengths for a wide variety of material and dimensional requirements

  • Stainless Steel

    Corrosion-resistant aluminum and stainless steel materials provide excellent long-term performance, even in outdoor applications

  • Padlockable

    Materials and sizes to suit a range of enviormental and strength requirements

  • Security

    Tamper-resistant/tamper-evident designs resist being driven through or drilled out

  • When installed provide a clean exterior surface, without the holes typical of mandrel style rivets

View All Rivets & Other Hardware

Select a product below to learn more or use the filters to narrow down the options

Resource Center

Part number search

-   Use the filters to find the right part number for your project

You are viewing Rivets & Other Hardware

View as Grid List

Items 1-40 of 244

Set Descending Direction
  1. 28-D4-BJR4-45

    Sample Panel

  2. 28-R4-05-10

    Sample Panel

  3. 28-R4-25-10

    Sample Panel

  4. 28-C6-15-12

    Sample Panel

  5. 28-D8-316-418

    Sample Panel

  6. 28-52-17-43

    Sample Panel

  7. 28-EA-A04-15-02

    Sample Panel

  8. 28-D8-316-415

    Sample Panel

  9. 28-D8-316-412

    Sample Panel

  10. 28-D1-125-913

    Sample Panel

  11. 28-H3-EM-15-01

    Sample Panel

Page
per page