Rivets & Other Hardware

Create high-strength "permanent" bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation without special tools make Drive Rivets an easy choice for field work, with a very economical total installed cost, as well as de-install cost.

Key Benefits

  • Physical Requirements

    Available in six different diameters and numerous lengths for a wide variety of material and dimensional requirements

  • Stainless Steel

    Corrosion-resistant aluminum and stainless steel materials provide excellent long-term performance, even in outdoor applications

  • Padlockable

    Materials and sizes to suit a range of enviormental and strength requirements

  • Security

    Tamper-resistant/tamper-evident designs resist being driven through or drilled out

  • When installed provide a clean exterior surface, without the holes typical of mandrel style rivets

Rivets & Other Hardware

You are viewing Rivets & Other Hardware

View as Grid List

34 Items

per page
Set Descending Direction
  1. 28-D9-2

  2. 28-D8-319-3015

  3. 28-56-7

  4. 28-D8-316-700

  5. 28-52-6

  6. 28-EA-A04-15-02

  7. 28-EA-A04-15-01

  8. 28-4C-1

  9. 28-D9-1

  10. 28-NY-53

  11. 28-D7-290-718

  12. 28-SM-1

  13. 28-D8-316-418

  14. 28-D8-316-415

  15. 28-D8-316-412

  16. 28-D8-316-312

  17. 28-D4-BJR4-45

  18. 28-D2-517-1412

  19. 28-D1-125-913

  20. 28-56-5

  21. 28-52-5

  22. 28-F5-M4-P

  23. 28-D5-1

  24. 28-85-300-20

  25. 28-82-206-11

  26. 28-56-61

  27. 28-56-3

  28. 28-52-4

  29. 28-47-522-10

  30. 28-47-334-10

  31. 28-47-301-10

  32. 28-12-1-10

  33. 28-09-204-10

View as Grid List

34 Items

per page
Set Descending Direction