Rivets & Other Hardware

Create high-strength "permanent" bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation without special tools make Drive Rivets an easy choice for field work, with a very economical total installed cost, as well as de-install cost.

Key Benefits

  • Physical Requirements

    Available in six different diameters and numerous lengths for a wide variety of material and dimensional requirements

  • Stainless Steel

    Corrosion-resistant aluminum and stainless steel materials provide excellent long-term performance, even in outdoor applications

  • Padlockable

    Materials and sizes to suit a range of enviormental and strength requirements

  • Security

    Tamper-resistant/tamper-evident designs resist being driven through or drilled out

  • When installed provide a clean exterior surface, without the holes typical of mandrel style rivets

Rivets & Other Hardware

You are viewing Rivets & Other Hardware

View as Grid List

Items 1-40 of 119

Page
per page
Set Descending Direction
  1. 38-508-20-16

  2. 38-208-44-16

  3. 38-208-36-16

  4. 38-208-32-16

  5. 38-208-28-16

  6. 38-208-24-16

  7. 38-208-20-16

  8. 38-208-16-16

  9. 38-208-14-16

  10. 38-208-12-16

  11. 38-208-10-16

  12. 38-208-04-16

  13. 38-208-02-16

  14. 38-206-32-16

  15. 38-206-26-16

  16. 38-206-20-16

  17. 38-206-16-16

  18. 38-206-14-16

  19. 38-206-12-16

  20. 38-206-10-16

  21. 38-206-08-16

  22. 38-206-06-16

  23. 38-206-04-16

  24. 38-108-20-16

  25. 38-108-16-16

  26. 38-108-14-16

  27. 38-108-12-16

  28. 38-108-10-16

  29. 38-108-08-16

  30. 38-108-06-16

  31. 38-108-04-16

  32. 38-108-02-16

  33. 38-106-32-16

  34. 38-106-28-16

  35. 38-106-20-16

  36. 38-106-16-16

  37. 38-106-14-16

  38. 38-106-12-16

  39. 38-106-10-16

  40. 38-106-08-16

View as Grid List

Items 1-40 of 119

Page
per page
Set Descending Direction