Rivets & Other Hardware

Create high-strength "permanent" bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation without special tools make Drive Rivets an easy choice for field work, with a very economical total installed cost, as well as de-install cost.

Key Benefits

  • Physical Requirements

    Available in six different diameters and numerous lengths for a wide variety of material and dimensional requirements

  • Stainless Steel

    Corrosion-resistant aluminum and stainless steel materials provide excellent long-term performance, even in outdoor applications

  • Padlockable

    Materials and sizes to suit a range of enviormental and strength requirements

  • Security

    Tamper-resistant/tamper-evident designs resist being driven through or drilled out

  • When installed provide a clean exterior surface, without the holes typical of mandrel style rivets

Rivets & Other Hardware

You are viewing Rivets & Other Hardware

View as Grid List

20 Items

per page
Set Descending Direction
  1. 28-D9-2

  2. 28-D8-319-3015

  3. 28-D8-316-700

  4. 28-D9-1

  5. 28-NY-53

  6. 28-D7-290-718

  7. 28-D8-316-418

  8. 28-D8-316-415

  9. 28-D8-316-412

  10. 28-D8-316-312

  11. 28-D4-BJR4-45

  12. 28-D2-517-1412

  13. 28-D1-125-913

  14. 28-D5-1

  15. 28-85-300-20

  16. 28-82-206-11

  17. 28-82-101-10

  18. 28-12-1-10

  19. 28-09-204-10

View as Grid List

20 Items

per page
Set Descending Direction