Rivets & Other Hardware

Create high-strength "permanent" bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation without special tools make Drive Rivets an easy choice for field work, with a very economical total installed cost, as well as de-install cost.

Key Benefits

  • Physical Requirements

    Available in six different diameters and numerous lengths for a wide variety of material and dimensional requirements

  • Stainless Steel

    Corrosion-resistant aluminum and stainless steel materials provide excellent long-term performance, even in outdoor applications

  • Padlockable

    Materials and sizes to suit a range of enviormental and strength requirements

  • Security

    Tamper-resistant/tamper-evident designs resist being driven through or drilled out

  • When installed provide a clean exterior surface, without the holes typical of mandrel style rivets

Rivets & Other Hardware

You are viewing Rivets & Other Hardware

View as Grid List

11 Items

per page
Set Descending Direction
  1. 28-52-6

  2. 28-4C-1

  3. 28-52-17-43

  4. 28-SM-1

  5. 28-52-5

  6. 28-F5-M4-P

  7. 28-52-4

  8. 28-52-15-43

  9. 28-47-522-10

  10. 28-47-334-10

  11. 28-47-301-10

View as Grid List

11 Items

per page
Set Descending Direction