Rivets & Other Hardware

Create high-strength "permanent" bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation without special tools make Drive Rivets an easy choice for field work, with a very economical total installed cost, as well as de-install cost.

Key Benefits

  • Physical Requirements

    Available in six different diameters and numerous lengths for a wide variety of material and dimensional requirements

  • Stainless Steel

    Corrosion-resistant aluminum and stainless steel materials provide excellent long-term performance, even in outdoor applications

  • Padlockable

    Materials and sizes to suit a range of enviormental and strength requirements

  • Security

    Tamper-resistant/tamper-evident designs resist being driven through or drilled out

  • When installed provide a clean exterior surface, without the holes typical of mandrel style rivets

Rivets & Other Hardware

You are viewing Rivets & Other Hardware

View as Grid List

245 Items

Page
per page
Set Descending Direction
  1. 38-106-14-16

    Drive Rivet

  2. 38-104-07-13

    Drive Rivet

  3. 38-104-06-13

    Drive Rivet

  4. 38-508-22-16

    Drive Rivet

  5. 38-508-10-16

    Drive Rivet

  6. 38-504-05-13

    Drive Rivet

  7. 38-208-06-16

    Drive Rivet

  8. 38-112-27-16

    Drive Rivet

  9. 38-112-15-16

    Drive Rivet

  10. 38-112-12-16

    Drive Rivet

  11. 38-110-18-16

    Drive Rivet

  12. 38-108-24-16

    Drive Rivet

  13. 38-108-18-16

    Drive Rivet

  14. 38-105-07-13

    Drive Rivet

  15. 38-105-03-13

    Drive Rivet

  16. 28-F6-15-16

    Sample Panel

  17. 28-82-101-10

    Sample Panel

  18. 28-69-15-32

    Sample Panel

  19. 28-E6-15-15

    Sample Panel

  20. 28-SC-15-01

    Sample Panel

  21. 28-H3-EM-15-03

    Sample Panel

  22. 28-EM-15-01

    Sample Panel

  23. NY-CC-400-10

    Nylatch Cable Clamp

  24. DM-95-10-12-11

    Monosert, Zinc Alloy

  25. NY-CC-300-20

    Nylatch Cable Clamp

  26. 28-4C-1

    Sample Panel

  27. 28-52-17-43

    Sample Panel

  28. 28-52-5

    Sample Panel

  29. 38-208-44-16

    Drive Rivet

  30. 38-208-32-16

    Drive Rivet

  31. 38-208-20-16

    Drive Rivet

  32. 38-206-26-16

    Drive Rivet

  33. 38-206-20-16

    Drive Rivet

  34. 38-108-16-16

    Drive Rivet

  35. 38-108-12-16

    Drive Rivet

  36. 38-108-08-16

    Drive Rivet

  37. 38-108-06-16

    Drive Rivet

  38. 38-108-04-16

    Drive Rivet

  39. 38-108-02-16

    Drive Rivet

View as Grid List

245 Items

Page
per page
Set Descending Direction