Rivets & Other Hardware

Create high-strength "permanent" bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation without special tools make Drive Rivets an easy choice for field work, with a very economical total installed cost, as well as de-install cost.

Key Benefits

  • Physical Requirements

    Available in six different diameters and numerous lengths for a wide variety of material and dimensional requirements

  • Stainless Steel

    Corrosion-resistant aluminum and stainless steel materials provide excellent long-term performance, even in outdoor applications

  • Padlockable

    Materials and sizes to suit a range of enviormental and strength requirements

  • Security

    Tamper-resistant/tamper-evident designs resist being driven through or drilled out

  • When installed provide a clean exterior surface, without the holes typical of mandrel style rivets

Rivets & Other Hardware

You are viewing Rivets & Other Hardware

View as Grid List

Items 41-80 of 247

Page
per page
Set Descending Direction
  1. 28-52-17-43

  2. 28-NY-53

  3. 28-D7-290-718

  4. TTA156LN

  5. DM-10-10216-10

  6. 28-SM-1

  7. 28-D8-316-418

  8. 28-D8-316-415

  9. 28-D8-316-412

  10. 28-D8-316-312

  11. 28-D4-BJR4-45

  12. 28-D2-517-1412

  13. 28-D1-125-913

  14. 28-56-5

  15. 28-52-5

  16. GA-209-82-M500

  17. GA-206-82-M500

  18. GA-204-82-M500

  19. GA-202-82-M500

  20. GA-007-82-M500

  21. 38-508-20-16

  22. 38-208-44-16

  23. 38-208-36-16

  24. 38-208-32-16

  25. 38-208-28-16

  26. 38-208-24-16

  27. 38-208-20-16

  28. 38-208-16-16

  29. 38-208-14-16

  30. 38-208-12-16

  31. 38-208-10-16

  32. 38-208-04-16

  33. 38-208-02-16

  34. 38-206-32-16

  35. 38-206-26-16

  36. 38-206-20-16

  37. 38-206-16-16

  38. 38-206-14-16

  39. 38-206-12-16

View as Grid List

Items 41-80 of 247

Page
per page
Set Descending Direction