Rivets & Other Hardware

Create high-strength "permanent" bonding of diverse materials such as metal, wood and masonry, in through-hole and blind-hole applications, with affordable Southco Drive Rivets. Easy installation without special tools make Drive Rivets an easy choice for field work, with a very economical total installed cost, as well as de-install cost.

Key Benefits

  • Physical Requirements

    Available in six different diameters and numerous lengths for a wide variety of material and dimensional requirements

  • Stainless Steel

    Corrosion-resistant aluminum and stainless steel materials provide excellent long-term performance, even in outdoor applications

  • Padlockable

    Materials and sizes to suit a range of enviormental and strength requirements

  • Security

    Tamper-resistant/tamper-evident designs resist being driven through or drilled out

  • When installed provide a clean exterior surface, without the holes typical of mandrel style rivets

Rivets & Other Hardware

You are viewing Rivets & Other Hardware

View as Grid List

Items 1-40 of 72

Page
per page
Set Descending Direction
  1. 28-E6-15-16

  2. 28-E6-15-15

  3. 28-D9-2

  4. 28-D8-319-3015

  5. 28-R2-15-01

  6. 28-56-7

  7. 28-D8-316-700

  8. 28-52-6

  9. 28-SC-15-01

  10. 28-R4-EM-15-06

  11. 28-R4-EM-15-04

  12. 28-R4-EM-15-03

  13. 28-R4-EM-15-02

  14. 28-R4-EM-15-01

  15. 28-R4-15-14-10

  16. 28-R4-05-10

  17. 28-H3-EM-15-03

  18. 28-H3-EM-15-01

  19. 28-EA-KC2-15-01

  20. 28-EM-15-01

  21. 28-EA-A04-15-02

  22. 28-EA-A04-15-01

  23. 28-4C-1

  24. 28-D9-1

  25. 28-52-17-43

  26. 28-NY-53

  27. 28-D7-290-718

  28. 28-SM-1

  29. 28-D8-316-418

  30. 28-D8-316-415

  31. 28-D8-316-412

  32. 28-D8-316-312

  33. 28-D4-BJR4-45

  34. 28-D2-517-1412

  35. 28-D1-125-913

View as Grid List

Items 1-40 of 72

Page
per page
Set Descending Direction