37 - Lever-Assisted Latches

37 Lever Assist Latches feature long handles that provide added leverage, generating high clamp loads with lower user effort. Built-in detents help keep handles in the closed position and prevent accidental opening due to shock or vibration

37 - Lever-Assisted Latches

EPDM rubber latch bodies provide tight closure, vibration resistance and the flexibility to accommodate mounting dimension variations.

  • Lever assist provides high clamping force with lower user effort
  • Flexible latch bodies stretch to absorb vibration and accommodate misalignment
  • Corrosion and UV resistant construction suitable for outdoor use
  • Metal handle styles offer robust, traditional appearance
  • Molded handle designs provide streamlined aesthetics and help protect painted surfaces
  • Various body lengths and strengths for a range of application needs

Part number search

-   Use the filters to find the right part number for your project

You are viewing 37 - Lever-Assisted Latches

View as Grid List

6 Items

Set Descending Direction
09347351423f99941a882b0c98e1de80f4442cf9c126f7c627af377ab797f1af 18.222.111.222
please type in at least 2 letters...
Loading...