37-10-274-20
Flexible Draw Latch, Lever Assisted, 274 Series, Stainless Steel Hardware
| Material | Rubber, Stainless Steel |
|---|---|
| Finish | Natural |
| Color/Appearance | Bright |
| Access Restriction | No Restriction |
| Mounting Style | Front Mount |
| Series | 274 Series |
| Operation | Lever Assisted |
| Class | 37 - Lever-Assisted Latches |
37 Lever Assist Latches feature long handles that provide added leverage, generating high clamp loads with lower user effort. Built-in detents help keep handles in the closed position and prevent accidental opening due to shock or vibration
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review