37-30-297-60
Flexible Draw Latch, Lever Assisted, Long latch body, Glass Filled Nylon Hardware
| Material | Glass Filled Nylon, Rubber |
|---|---|
| Finish | Natural |
| Color/Appearance | Black |
| Access Restriction | No Restriction |
| Mounting Style | Front Mount |
| Series | 290 Series |
| Operation | Lever Assisted |
| Class | 37 - Lever-Assisted Latches |
37 Lever Assist Latches feature long handles that provide added leverage, generating high clamp loads with lower user effort. Built-in detents help keep handles in the closed position and prevent accidental opening due to shock or vibration