The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
37-10-274-10
Flexible Draw Latch, Lever Assisted, 274 Series, Steel Hardware
Specifications
Material
Rubber, Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
274 Series
Operation
Lever Assisted
Class
37 - Lever-Assisted Latches
37 Lever Assist Latches feature long handles that provide added leverage, generating high clamp loads with lower user effort. Built-in detents help keep handles in the closed position and prevent accidental opening due to shock or vibration
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
374
2026-08-14
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
80
2026-08-20
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
Houston, TX USA
61
2026-08-02
southcoh@nappco.com
1.800.580.2521
Clancey Company
Overland Park KS USA
53
2026-08-18
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2026-08-21
Sales@ecph.com
1.800.442.3274
Praestmark A/S
Vedbaek / Denmark
3
2026-08-21
Sales@praestmark.dk
0045 38884400
DB Roberts Co.
Wilmington MA USA
2
2026-08-21
sales@dbroberts.com
1.800.773.5388