The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch, Lever Assisted, Heavy Duty latch body, Glass Filled Nylon Hardware
37-40-305-60
Flexible Draw Latch, Lever Assisted, Heavy Duty latch body, Glass Filled Nylon Hardware
Specifications
Material
Glass Filled Nylon, Rubber
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
300 Series
Operation
Lever Assisted
Class
37 - Lever-Assisted Latches
37 Lever Assist Latches feature long handles that provide added leverage, generating high clamp loads with lower user effort. Built-in detents help keep handles in the closed position and prevent accidental opening due to shock or vibration
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
14
2025-03-06
info@global-dtech.com
+34 91 661 20 79
Bisco Industries
Glendale Heights IL USA
2
2025-03-07
info@biscoind.com
1.800.323.1232
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2025-04-01
sales@astraindustrial.co.za
0027.11.918.6696
All-West Components & Fasteners
AUBURN WA USA
1
2025-03-21
southco@all-west.com
1.206.762.1875
CASH COMPONENTES
Sao Paulo SP Brasil
1
2025-03-17
info@cash.com.br
55.11.3974.8312
a8756b904da26674fcac946d98e73ca28df3f6d080cb05fc6e749fd774a0e31e
3.147.49.219
please type in at least 2 letters...