The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
37-40-295-60
Flexible Draw Latch, Lever Assisted, Heavy Duty latch body, Glass Filled Nylon Hardware
Specifications
Material
Glass Filled Nylon, Rubber
Finish
Natural
Color/Appearance
Black
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
290 Series
Operation
Lever Assisted
Class
37 - Lever-Assisted Latches
37 Lever Assist Latches feature long handles that provide added leverage, generating high clamp loads with lower user effort. Built-in detents help keep handles in the closed position and prevent accidental opening due to shock or vibration
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
4099
2026-10-28
sales@dbroberts.com
1.800.773.5388
Austin Hardware & Supply, Inc
Lee's Summit MO USA
3833
2026-10-28
sales@austinhardware.com
1-800-821-3520
Allegis Corporation
Minneapolis MN USA / ON CANADA
1009
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
959
2026-10-22
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
47
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
33
2026-10-28
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
11
2026-10-07
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2026-10-28
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
3
2026-10-14
info@handy-fix.com.pl
0048221277890