Page 420 - Demo
P. 420


                                    39059.7 (2.35)27.2 (1.07)9.2(3.6)22.2(.88)14.9(.59)50.8(2)49.8(1.96)25.4(1)1.6(0.6)41.3(1.62)Awww.southco.com/CBPanel Preparation (Left Hinge Shown)Open Position (Left Hinge Shown)Closed Position (Left Hinge Shown) 38.1(1.5)31.8 (1.25)31.8 (1.25)27.8(1.09)95.9(3.78)10.8(.425)53.3(2.10)25.4(1.0)38.186.4 (1.5)(3.4)9.5(.38)76.8(3.03)15.9 (.62)61.5(2.42)25.4(1.0)80º Max Opening AngleA DimensionSee Part Number TableMounting wallDoor / PanelB ±1 (.04) Max. Panel thickness for flush mounting of door/wall25.4 (1.0)Optional third mounting holeAll mounting screws M6 x 1Note: Wall panel prep shown for left-hand assembly. All geometry mirrored about \and units6x Ø6.25 (.246)Thru holesDimensions in millimeters (inch) unless otherwise stated• Counterbalance technology allows for easy opening / closing of heavy panels• Accommodates a wide variety of panel weights • Adjustability feature allows fine tuning of panel motion • Long cycle life Material and FinishAluminum, black anodizedInstallation NotesSee Trade Drawings for more information.ApplicationPart NumberSee tableCB Lift-A-Syst® HingeCounterbalanced · Position ControlHingeCenterlineM6 X 1Mounting Screws15.89 (.625) DeepArm ingress from wall mounting in closed positionMin. 78 (3.1)Max. 111 (4.4)31.8(1.25)31.8(1.25)22.2(.88)37.1(1.46)50.8(2.0)IMPORTANT SAFETY NOTICE:DO NOT DISASSEMBLE UNIT DISASSEMBLING UNIT MAY CAUSE SERIOUS INJURY.NO USER SERVICEABLE PARTS. 
                                
   414   415   416   417   418   419   420   421   422   423   424