Page 414 - Demo
P. 414


                                    384Symmetric Torque VersionsPart NumberStatic Torque (Forward and Reverse) N•m (in•lbf)Type A Type BST-10E-120SE-33 ST-10E-120SG-33 1.35 (12)ST-10E-200SE-33 ST-10E-200SG-33 2.26 (20)ST-10E-280SE-33 ST-10E-280SG-33 3.16 (28)ST-10E-360SE-33 ST-10E-360SG-33 4.06 (36)Asymmetric Torque VersionsPart Number Static Torque Nm (inlbf)Type A Type B Forward N•m (in•lbf) Reverse Nm (inlbf)ST-10E-200FE-33 ST-10E-200FG-33 2.26 (20) 1.35 (12)ST-10E-280FE-33 ST-10E-280FG-33 3.16 (28) 2.26 (20)ST-10E-360FE-33 ST-10E-360FG-33 4.06 (36) 2.44 (21.6)ST-10E-440FE-33 ST-10E-440FG-33 4.97 (44) 2.93 (26)ST-10E-200RE-33 ST-10E-200RG-33 1.35 (12) 2.26 (20)ST-10E-280RE-33 ST-10E-280RG-33 2.26 (20) 3.16 (28)ST-10E-360RE-33 ST-10E-360RG-33 2.44 (21.6) 4.06 (36)ST-10E-440RE-33 ST-10E-440RG-33 2.93 (26) 4.97 (44)2 x Ø 4.2±0.1(.165±.004)25.4±0.1(1.00±.004)19.1±0.1(.75±.004)30.1±0.15(1.18±.006)25.4±0.1(1.00±.004)2 x Ø 4.2±0.1(.165±.004)ACTUAL SIZEwww.southco.com/ST Dimensions in millimeters (inch) unless otherwise statedST-10E HingePosition control · Constant torque69.35 (2.73) 6 (.24) 4 (.16) 12.7(.50) 18(.71)2 x Ø 4.45 (.18) 25.4(1.00)12.7(.50) 30.1(1.19)90º 19 (.75) 12.7(.50) 57.4(2.26) 7 (.28)REVERSE ROTATIONFORWARD ROTATIONREVERSE ROTATIONFORWARD ROTATION• Smooth, zero backlash operation• Space efficient design provides high torque in minimum space• Constant torque, never needs adjustingMaterial and FinishZinc alloy and steel, naturalPerformance DetailsCycle performance:20,000 cycles within ±20% of static torque specificationInstallation Notes1. Install hinge using M4 (No.8) socket head cap screw.2. For proper function, assemblymust include(1) type A and (1)type B hinge.Part NumberSee tableType A Type B
                                
   408   409   410   411   412   413   414   415   416   417   418