Page 412 - Demo
P. 412


                                    383Awww.southco.com/ST• Smooth, zero backlash operation• Space efficient design provides high torque in minimum space• Constant torque, never needs adjustingMaterial and FinishZinc alloy and steel, naturalPerformance DetailsMaximum static radial load:2300 N (517 lbf)Maximum static axial load:2400 N (540 lbf)Cycle performance:Type A/B: 30,000 cycles within ±20% of static torque specificationType T/W: 50,000 cycles within ±20% of static torque specificationInstallation Notes1. Install hinge using M4 (No.8) socket head cap screw.2. For proper function, assemblymust include a pair of hinges,mounted in opposing orientations.ST-10A2 HingePosition control · Constant torqueType A Low Profile (Handed with Type B)Type T Heavy Duty (Reversible)Type W Heavy Duty Offset (Reversible)Type BPart NumberSee tableR5(.2)23.4(.92)16(.63) 15.5(.61)13(.51)11(.43)10(.39)43.8(1.72)10(.39)9.5 ±0.2 (.38 ± .01) Natural9.9 (.39) Max. as finished41 ±0.3 (1.61 ± .01) Natural41.5 (1.63) Max. as finished25.4 (1) Natural25.8 (.98) Max. as finished2x Ø4.2 ± 0.1(.17± 0) NaturalØ4.05(.16) Min. as finishedØ7.7(.30) NaturalØ7.27(.28) Min. as finished4.2(.16) Near and far side10 (.39) Natural10.3 (.40) Max. as finished0.5 (.02) Max.0.5(.02)REVERSE ROTATIONFORWARD ROTATIONR5(.2)23.4(.92)16(.63)13.5(.53)13(.51)11(.43)10(.39)43.8(1.72)10(.39)9.5 ±0.2 (.38 ± .01) Natural9.9 (.39) Max. as finished39 ±0.3 (1.53 ± .01) Natural41.5 (1.63) Max. as finished25.4 (1) Natural25.8 (.98) Max. as finished2x Ø4.2 ± 0.1(.17± 0) NaturalØ4.05(.16) Min. as finishedØ7.7(.30) NaturalØ7.27(.28) Min. as finished4.2(.16) Near and far side10 (.39) Natural10.3 (.40) Max. as finished0.5 (.02) Max.0.5(.02)REVERSE ROTATIONFORWARD ROTATIONFORWARD ROTATIONREVERSE ROTATIORNEVERSE ROTATIONFORWARD ROTATION43.8 (1.72) 43.8 (1.72)5(.2) Natural10.4(.41) Max as Finished25.4(1) Natural25.8(1.01) Max as Finished10 (.30)11 (.43)23.4 (.92) 13 (.51)16 (.63) 15.5 (.61)4.6(.18)5.5(.22) Natural5.8(.23) Max as Finished15.6(.61) Natural15.8(.62) Max as Finished9.5(.38) Natural9.8(.39) Max as Finished2x Ø4.2(.17) NaturalØ4.05(.16) Min as FinishedDimensions in millimeters (inch) unless otherwise stated
                                
   406   407   408   409   410   411   412   413   414   415   416