Page 416 - Demo
P. 416


                                    3869.53 (.375) 12.7(.50)23.3 (.914) 25.4(1.00) 4 x Ø 4.45 (.175)4 x Ø 4.2±0.1(.165±.004)25.4±0.1(1.00±.004)9.53±0.1(.375±.004)12.7±0.1(.50±.004)23.2±0.1(.914±.004)Ø 14 (.55) 18 (.71)4.46 (.175)5.08 (.200) 76.9 (3.03)REVERSE ROTATIONFORWARD ROTATIONREVERSE ROTATIONFORWARD ROTATION9.53 (.375) 12.7(.50)23.3 (.914) 25.4(1.00) 4 x Ø 4.45 (.175)4 x Ø 4.2±0.1(.165±.004)25.4±0.1(1.00±.004)9.53±0.1(.375±.004)12.7±0.1(.50±.004)23.2±0.1(.914±.004)Ø 14 (.55) 18 (.71)4.46 (.175)5.08 (.200) 76.9 (3.03)REVERSE ROTATIONFORWARD ROTATIONREVERSE ROTATIONFORWARD ROTATIONSymmetric Torque VersionsPart NumberStatic Torque (Forward and Reverse) N•m (in•lbf)Type A Type BST-10E-120SJ-33 ST-10E-120SK-33 1.35 (12)ST-10E-200SJ-33 ST-10E-200SK-33 2.26 (20)ST-10E-280SJ-33 ST-10E-280SK-33 3.16 (28)ST-10E-360SJ-33 ST-10E-360SK-33 4.06 (36)Asymmetric Torque VersionsPart Number Static Torque N•m (in•lbf)Type A Type B Forward N•m (in•lbf) Reverse Nm (inlbf)ST-10E-200FJ-33 ST-10E-200FK-33 2.26 (20) 1.35 (12)ST-10E-280FJ-33 ST-10E-280FK-33 3.16 (28) 1.89 (16.8)ST-10E-360FJ-33 ST-10E-360FK-33 4.06 (36) 2.44 (21.6)ST-10E-440FJ-33 ST-10E-440FK-33 4.97 (44) 2.93 (26)ST-10E-200RJ-33 ST-10E-200RK-33 1.35 (12) 2.26 (20)ST-10E-280RJ-33 ST-10E-280RK-33 1.89 (16.8) 3.16 (28)ST-10E-360RJ-33 ST-10E-360RK-33 2.44 (21.6) 4.06 (36)ST-10E-440RJ-33 ST-10E-440RK-33 2.93 (26) 4.97 (44)Type A Type BACTUAL SIZEwww.southco.com/ST Dimensions in millimeters (inch) unless otherwise statedST-10E HingePosition control · Constant torquePart NumberSee table• Smooth, zero backlash operation• Space efficient design provides high torque in minimum space• Constant torque, never needs adjustingMaterial and FinishZinc alloy and steel, naturalPerformance DetailsCycle performance:20,000 cycles within ±20% of static torque specificationInstallation Notes1. Install hinge using M4 (No. 8 socket head cap screw.2. For proper function, assemblymust include (1) type A and (1)type B hinge.
                                
   410   411   412   413   414   415   416   417   418   419   420