Page 419 - Demo
P. 419


                                    389Closed PositionPanel PreparationOpen PositionDimensions in millimeters (inch) unless otherwise stated www.southco.com/CA• Holds in every position• Counterbalance springallows easy opening• Long cycle lifeMaterial and FinishSteel, black powder coatedPerformance DetailsCycle performance: 20,000 cyclesSee trade drawing for details.Installation NotesSee trade drawing for instructions on setting spring preload.Installation with M5 or No. 10 screws (not supplied).ApplicationPart NumberSee tableCA HingePosition control · Constant torque · CounterbalancedPart NumberMax Lift Assistance Per Hinge Nm (inlbf)CA-50-101-50 9.4 (83)CA-50-102-50 17.7 (157)80º177.5(6.99)9.5(.38)23.4(.92)34.7(1.37)2.8(.11)Ø5.4 (.21)Ø12 (.47)52(2.05)50(1.97)14.3(.56)32.2(1.27)50(1.97) MaxMax50 ±0.2(1.970 ±.005)32.2 ±0.2(1.270 ±.005)11.5 ±0.2(.450 ±.005)50 ±0.2(1.970 ±.005)26 ±0.2(1.020 ±.005)12.7 ±0.2(.500 ±.005)52 ±0.2(1.970 ±.005)Lid weightDistance (D)Fig.1Lid Weight - N (lbf)CA-50 Hinge Model Selection Guide - See Fig.10 20 (7.9)5 (2.0)25 (9.8)10 (3.9)30 (11.8)15 (5.9)35 (13.8)40 (15.7)(D) Lid mounting surface to CG Distance cm (in)67 (15)133 (30)200 (45)89 (20)111 (25)156 (35)178 (40)222 (50)245 (55) Model CA-50-101 Model CA-50-102ACTUAL SIZE
                                
   413   414   415   416   417   418   419   420   421   422   423