R3 - Push-to-Close Latch
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options
![R3 - Push-to-Close Latch R3 - Push-to-Close Latch](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/R3-Push-to-Close-968x432.jpg)
Rugged die-cast construction complements robust performance with the ability to shape paddle handles for attractive aesthetics and user comfort. The versatility of interchangeable lock plugs permits extensive user control over keycode assignments - including hundreds of standard keycodes, the ability to add master key capabilities, and the option of sharing "one key" convenience among multiple latch styles within the same installation.
- Cycle-life and ultimate-load testing document baggage door latch performance as meeting or exceeding industry standard performance
- Baggage door latch gaskets, O-rings, and shuttered lock plugs help keep compartments free of dust and moisture
- Contoured handles with rounded lips provide ample grip that's more comfortable than square-cut paddle latches
- Multiple finish options provide aesthetics to complement any upscale vehicle design
- Inside actuation capabilities allow for easy exit
- R3-10 Series Entry Door Latches feature separate keylocking security for latch handle plus deadbolt
- R3-20 Series Baggage Door Latches offer multi-point latching to keep larger doors more secure and rattle-free
- Both series are available in polished chrome and in black, white, or custom-color powder-coated finishes
- Both available in non-locking and in locking styles - with or without removable lock plugs installed
- Optional overmolded keys provide comfortable grip, plus option for custom molded logos
- Multiple designs satisfy door thicknesses between 1.5 mm to 50 mm (0.062" to 2.00")
To search for a product certifications by part number, click here:
Product Certifications