R3-22-300-10
Push-to-Close-Latch, Non-Locking, Paddle - Front, Cable/Rod, Multi-Point, Yes, Zinc Alloy, Chrome Plated
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Chrome |
Access Restriction | No Restriction |
Sealed | Yes |
Locking Option | Non-Locking |
Actuator Type | Paddle, Pull-to-open |
Style | Paddle - Front |
Latch Mechanism | Cable/Rod, Multi-Point, No Sliding Pawl |
Class | R3 - Push-to-Close Latch |
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review